The control cabinet PC series C62xx is equipped with maximum performance class components: with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard. The PCs in the C62xx series are constructed according to a uniform plan, optimized for the exploitation of available space and easy accessibility of all components.
The construction of the housing for the C62xx series ensures long-term compatibility with any new PC components that appear over the next few years. If, in a few years, the Industrial PC needs to be upgraded, you swap the motherboard, the processor, the memory or the hard disk, but the housing remains unchanged, and is compatible with the technology of the future.
Industrial design
All the PC’s connections face to the front. The inner chassis can be drawn out forward on telescopic rails, thus offering free access to all the fitted components.
Flexible expansion options
The C62xx series PCs are offered with a 100 to 240 V AC full range or 24 V DC power supply unit. An industrial latching socket strip is used for the power supply.
Card holders for the plug-in cards generate insensitivity to shocks and vibrations. The card holders can be fixed and removed without tools. Data describing the function and type for the fitted plug-in cards is listed on the front.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery (not recommended for new projects) | recommended alternative: C6640
Variants | Processor | Product status |
---|---|---|
C6240-0080 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery (not recommended for new projects) |
C6240-0070 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery (not recommended for new projects) |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C6240-0080 | Options |
---|---|---|
Device type | Control cabinet PC | |
Housing | stainless steel based housing | |
Installation | mounting sheet for horizontal PC installation | mounting sheet for vertical PC installation |
Protection rating | IP20 | |
Operating temperature | 0…55°C | |
Weight of basic configuration | 12.3 kg (27.2 lbs) | |
Dimensions (W x H x D) | 430 x 170 x 274 mm (16.9" x 6.7" x 10.8") | |
Processor | Intel® Celeron® G4900 3.1 GHz, 2 cores (TC3: 50) | up to Intel® Core™ i7-9700E 2.6 GHz, 8 cores (TC3: 80) |
Motherboard | ATX motherboard for 8th/9th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
PCIe/PCI slots | 2 x PCIe-x1, 2 x PCIe-x4, 1 x PCIe-x16, 2 x PCI for up to 190 mm long plug-in cards | |
Memory | 4 GB DDR4 RAM | up to 128 GB DDR4 RAM |
Graphic adapter | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 3½-inch, 1 TB | hard disk up to 4 TB, SSD, PCIe plug-in card SSD |
Disk drive | – | multi DVD |
Interfaces | 4 x USB 3.1 Gen. 1, 2 x DVI, 1 x DisplayPort, 1 x RS232, PS/2 keyboard and mouse | 8 x USB 2.0, 3 x RS232 |
Power supply | 100…240 V AC | 24 V DC, UPS |
Operating system | – | Windows 10 IoT Enterprise, Windows Server 2019 |
Options | C6240-0080 |
---|---|
C9900-C624 | processor 8th generation Intel® Pentium® G5400, 3.7 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C625 | processor 9th generation Intel® Core™ i3-9100E, 3.1 GHz, 4 cores (TC3: 60), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C626 | processor 9th generation Intel® Core™ i5-9500E, 3.0 GHz, 6 cores (TC3: 70), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C627 | processor 9th generation Intel® Core™ i7-9700E, 2.6 GHz, 8 cores (TC3: 80), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-R273 | memory extension to 64 GB DDR4 RAM, instead of 4 GB |
C9900-R285 | memory extension to 128 GB DDR4 RAM, instead of 4 GB, for PCs with ATX motherboard and 9th generation Intel® Core™ i5 or Core™ i7 |
C9900-M639 | mounting plate at C6240 for vertical PC installation, instead of mounting sheet for horizontal PC
installation, slots in the lower half of the PC |
C9900-M630 | cable carrier chain for C6240 |
C9900-D118 | multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB |
C9900-E195 | 2 USB ports of the motherboard led out in one slot bracket |
C9900-E166 | 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket |
C9900-E203 | 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket |
C9900-E209 | Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required. |
C9900-E210 | Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required. |
C9900-E211 | Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required. |
C9900-M568 | Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module. |
C9900-M569 | Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules. |
C9900-H751 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk |
C9900-H747 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 3½-inch hard disk |
C9900-H794 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 3½-inch hard disk |
C9900-H768 | 160 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, extended temperature range, for ATX PCs with 8th and 9th generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7, instead of 3½-inch hard disk |
C9900-H769 | 320 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, extended temperature range, for ATX PCs with 8th and 9th generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7, instead of 3½-inch hard disk |
C9900-D192 | slot for 1 CFast card, SATA connector, for installation into a plug-in card slot |
C9900-H585 | 40 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk, less price |
C9900-H589 | 80 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk |
C9900-H626 | 160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk |
C9900-H671 | 320 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk |
C9900-H201 | hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB |
C9900-H202 | hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB |
C9900-H412 | 2 x solid-state disks SSD, 3D flash, 2½-inch, 240 GB, instead of 1 x hard disk 3½-inch inside Industrial PC C6240 |
C9900-H413 | 2 x solid-state disks SSD, 3D flash, 2½-inch, 640 GB, instead of 1 x hard disk 3½-inch inside Industrial PC C6240 |
C9900-H414 | 2 x solid-state disks SSD, 3D flash, 2½-inch, 960 GB, instead of 1 x hard disk 3½-inch inside Industrial PC C6240 |
C9900-P208 | 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port |
C9900-P209 | 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit, and Windows Server 2019, 64 bit
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use