DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C6915-0020 | Fanless control cabinet Industrial PC

C6915-0020 | Fanless control cabinet Industrial PC

C6915-0020 | Fanless control cabinet Industrial PC

C6915-0020 | Fanless control cabinet Industrial PC

C6915-0020 | Fanless control cabinet Industrial PC

C6915-0020 | Fanless control cabinet Industrial PC

C6915-0020 | Fanless control cabinet Industrial PC

C6915-0020 | Fanless control cabinet Industrial PC

C69xx family

Industrial PC: Long-term availability of all IPC series in the portfolio

Industrial PC: Long-term availability of all IPC series in the portfolio

C69xx - The heart of PC-based control technology

Beckhoff C69xx control cabinet PC series

The C69xx Industrial PC series is characterized by its compact design, the robust aluminum housings, and an especially wide choice of components and interfaces.

Equipped with 3½-inch Beckhoff motherboards, C69xx Industrial PCs range from the very small C6905 for applications with medium performance requirements to the C6930, a high-performance platform for highly complex applications in manufacturing systems engineering, using, for example, the TwinCAT automation software.

The fanless, mid-performance C6905, C6915, and C6925 have an Intel Atom® CPU.

C69xx | Industrial PC series for control cabinet installation

Industrial design

The compact aluminum housing of the C69xx Industrial PCs is equipped with a 3½-inch motherboard. All PC connections are on one side of the housing. The PC can optionally be equipped with mounting plates on two sides and fastened with screws in the control cabinet. Installation is possible at the rear panel or on the right-hand side panel.

Highest data availability and data security

The C69xx series PCs are supplied with a 24 V DC power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

Scalable performance

Cooling fins behind the right-hand side panel enable fanless operation of the PC at temperatures up to 55°C. The four types of Industrial PCs in the C69xx series differ in their processors and data storage devices.

Cooling of the C6905, C6915 and C6925 with Intel Atom® with up to four cores requires no fan. The basic configuration features a flash disk, thus creating PCs without moving parts. A hard disk or a second flash card can be integrated in all of the PCs from this series as an option.

Central EtherCAT control

Industrial PCs of this series and a Beckhoff Control Panel with DVI and USB connection make an ideal combination and offer a high-performance control platform for mechanical engineering applications, particularly in conjunction with the TwinCAT automation software under Windows IoT Enterprise. Due to its two independent Ethernet interfaces, the C69xx is ideally suited as a compact central processing unit for an EtherCAT control system.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6915-0020Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
C6915-0010Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6915-0020Options
Device typeFanless control cabinet Industrial PC
Housingaluminum housing
Installationmounting sheet at the rear wallmounting sheet at the right side wall
Slots for hard disk/flash1 slot for CFast2 slots for CFast
Coolingpassive
Free space for air circulation5 cm (2") on top and bottom of the PC required
Protection ratingIP20
Operating temperature0…55°C
Weight of basic configuration1.25 kg (2.8 lbs)
Dimensions (W x H x D)48 x 164 x 119 mm (1.9" x 6.5" x 4.7"), without mounting plate
ProcessorIntel Atom® x5-E3930, 1.3 GHz, 2 cores (TC3: 40)Intel Atom® x5-E3940, 1.6 GHz, 4 cores (TC3: 50)
Motherboard3½-inch motherboard for Intel Atom® x5-E39xx
Memory4 GB DDR4 RAMup to 8 GB DDR4 RAM ex factory
Graphicintegrated in the processor
Ethernet2 x 100/1000BASE-T on-board1 additional 100/1000BASE-T
Hard disks/flash40 GB CFast cardup to 320 GB CFast card, hard disk, SSD
Interfaces2 x USB 3.0, 2 x USB 2.0, 1 x DVI
Power supply24 V DCUPS
Operating systemWindows 10 IoT Enterprise
OptionsC6915-0020
C9900-C584processor Intel Atom® x5-E3940, 1.6 GHz, 4 cores (TC3: 50) and memory extension to 8 GB DDR4 RAM instead of Intel Atom® x5-E3930, 1.3 GHz (TC3: 40) and 4 GB DDR4 RAM
C9900-M653mounting plate at the side wall, instead of plate at the rear wall
C9900-B415third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a 100/1000BASE-T connector inside the connector bracket at the connection section
C9900-E252Serial port RS232, optically linked, overload protection,D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible.
C9900-E253Serial port RS485, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible.
Configuration as an end point without echo: echo off, auto send on, always send off,
auto receive on, always receive off, termination on
C9900-E254Serial port RS422, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-D1972 slots for CFast cards, instead of 1 slot for one CFast card, not possible in combination with a serial interface
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-D1981 slot for one 2½ inch hard disk or SSD, instead of 1 slot for one CFast card
C9900-H765solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 40 GB CFast card
C9900-H766solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 40 GB CFast card
C9900-H796solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 40 GB CFast card
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
C9900-U332-0010battery pack for 24 V power supply with integrated UPS C9900-U209 at PCs with Intel Atom® processor, external, for DIN rail mounting, 1.2 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
Only one serial interface can be ordered as an option.
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use