![C6915-0010 | Fanless control cabinet Industrial PC](https://multimedia.beckhoff.com/media/c6915__web_main_preview.png)
The C69xx Industrial PC series is characterized by its compact design, the robust aluminum housings, and an especially wide choice of components and interfaces.
Equipped with 3½-inch Beckhoff motherboards, C69xx Industrial PCs range from the very small C6905 for applications with medium performance requirements to the C6930, a high-performance platform for highly complex applications in manufacturing systems engineering, using, for example, the TwinCAT automation software.
The fanless, mid-performance C6905, C6915, and C6925 have an Intel Atom® CPU.
C69xx | Industrial PC series for control cabinet installation
Industrial design
The compact aluminum housing of the C69xx Industrial PCs is equipped with a 3½-inch motherboard. All PC connections are on one side of the housing. The PC can optionally be equipped with mounting plates on two sides and fastened with screws in the control cabinet. Installation is possible at the rear panel or on the right-hand side panel.
Highest data availability and data security
The C69xx series PCs are supplied with a 24 V DC power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.
Scalable performance
Cooling fins behind the right-hand side panel enable fanless operation of the PC at temperatures up to 55°C. The four types of Industrial PCs in the C69xx series differ in their processors and data storage devices.
Cooling of the C6905, C6915 and C6925 with Intel Atom® with up to four cores requires no fan. The basic configuration features a flash disk, thus creating PCs without moving parts. A hard disk or a second flash card can be integrated in all of the PCs from this series as an option.
Central EtherCAT control
Industrial PCs of this series and a Beckhoff Control Panel with DVI and USB connection make an ideal combination and offer a high-performance control platform for mechanical engineering applications, particularly in conjunction with the TwinCAT automation software under Windows IoT Enterprise. Due to its two independent Ethernet interfaces, the C69xx is ideally suited as a compact central processing unit for an EtherCAT control system.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Variants | Processor | Product status |
---|---|---|
C6915-0020 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | regular delivery |
C6915-0010 | Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or Intel Atom®, 4 cores (TC2, TC3: 50*) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C6915-0010 | Options |
---|---|---|
Device type | Fanless control cabinet Industrial PC | |
Housing | aluminum housing | |
Installation | mounting sheet at the rear wall | mounting sheet at the right side wall |
Slots for hard disk/flash | 1 slot for CFast | 2 slots for CFast |
Cooling | passive | |
Free space for air circulation | 5 cm (2") on top and bottom of the PC required | |
Protection rating | IP20 | |
Operating temperature | 0…55°C | |
Weight of basic configuration | 1.25 kg (2.8 lbs) | |
Dimensions (W x H x D) | 48 x 164 x 119 mm (1.9" x 6.5" x 4.7"), without mounting plate | |
Processor | Intel Atom® E3815, 1.46 GHz, 1 core (TC2, TC3: 40) | up to Intel Atom® E3845 1.91 GHz, 4 cores (TC2, TC3: 50) |
Motherboard | 3½-inch motherboard for Intel Atom® E38xx | |
Memory | 2 GB DDR3L RAM | up to 8 GB DDR4 RAM ex factory |
Graphic adapter | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | 1 additional 100/1000BASE-T |
Hard disks/flash | 40 GB CFast | up to 320 GB CFast, hard disk, SSD |
Interfaces | 4 x USB 2.0, 1 x DVI | |
Power supply | 24 V DC | UPS |
Operating system | Windows Embedded Compact 7, English | Windows Embedded Standard 7, Windows 10 IoT Enterprise |
Options | C6915-0010 |
---|---|
C9900-C572 | processor Intel Atom® E3827, 1.75 GHz, 2 cores (TC2, TC3: 40), instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40).
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7 and Windows 10 IoT Enterprise. |
C9900-C573 | processor Intel Atom® E3845, 1.91 GHz, 4 cores (TC2, TC3: 50), instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40).
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7 and Windows 10 IoT Enterprise. |
C9900-R257 | memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable |
C9900-R258 | memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system |
C9900-M653 | mounting plate at the side wall, instead of plate at the rear wall |
C9900-B415 | third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a 100/1000BASE-T connector inside the connector bracket at the connection section |
C9900-E252 | Serial port RS232, optically linked, overload protection,D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible. |
C9900-E253 | Serial port RS485, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
C9900-E254 | Serial port RS422, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
C9900-Z411 | adapter plug DVI-I to VGA |
C9900-Z413 | adapter cable DVI-I to DVI and VGA, 15 cm |
C9900-H620 | 80 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-H628 | 160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-H673 | 320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-D197 | 2 slots for CFast cards, instead of 1 slot for one CFast card, not possible in combination with a serial interface |
C9900-H583 | 40 GB CFast card, 3D flash, extended temperature range |
C9900-H587 | 80 GB CFast card, 3D flash, extended temperature range |
C9900-H624 | 160 GB CFast card, 3D flash, extended temperature range |
C9900-H669 | 320 GB CFast card, 3D flash, extended temperature range |
C9900-D198 | 1 slot for one 2½ inch hard disk or SSD, instead of 1 slot for one CFast card |
C9900-H752 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 40 GB CFast card, requires Windows Embedded Standard 7 or Windows 10 IoT Enterprise |
C9900-H748 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 40 GB CFast card, requires Windows Embedded Standard 7 or Windows 10 IoT Enterprise |
C9900-H796 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 40 GB CFast card |
C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
C9900-U332-0010 | battery pack for 24 V power supply with integrated UPS C9900-U209 at PCs with Intel Atom® processor, external, for DIN rail mounting, 1.2 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
C9900-S706 | TwinCAT 2 PLC runtime for Windows Embedded Compact 7 |
C9900-S707 | TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7 |
C9900-S708 | TwinCAT 2 NC I runtime for Windows Embedded Compact 7 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use