![C6670-0020 | Control cabinet industrial server](https://multimedia.beckhoff.com/media/c6670__web_main_preview.png)
The C6670-0020 industrial server is equipped with two Intel® Xeon® scalable processors from the 5th generation with up to 32 cores per CPU and a memory of 128 to 1,024 GB DDR5 RAM. This makes it ideal for machine controls, for example with the XPlanar planar motor system. The C6670-0020 can be ordered with M.2 NVMe SSDs up to 640 GB and up to two hard disks with 1, 2, or 4 TB. It also features five free PCIe slots for EtherCAT or Ethernet fieldbus cards or similar.
Industrial design
All connections of the industrial server face upwards, so that the connecting cables can be taken directly to the wiring channel. The side walls are completely passive, and allow the industrial server to be fitted immediately next to other control cabinet devices.
Highest data availability and data security
An NVMe M.2 SSD ensures fast booting and data access. The C6670 also contains two removable hard disk frames, which can form a RAID 1 system with two mirrored hard disks for the secure storage of large amounts of data.
Flexible expansion options
Drives, memory and plug-in cards are easily accessible. The C6670 is supplied with a 100 to 240 V AC full-range power supply unit. A multi-DVD drive can be installed. Hold-down brackets for the plug-in cards ensure insensitivity to shocks and vibrations. A type plate is located on the top of the front cover, giving detailed information about the server configuration.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
C6670-0020 | 2 x Intel® Xeon® Silver 4510, 2.4 GHz, 12 cores per processor (TC3: 83*),
2 x Intel® Xeon® Silver 4514Y, 2.0 GHz, 16 cores per processor (TC3: 83*), 2 x Intel® Xeon® Gold 6526Y, 2.8 GHz, 16 cores per processor (TC3: 83*), 2 x Intel® Xeon® Silver 4516Y+, 2.2 GHz, 24 cores per processor (TC3: 84*), 2 x Intel® Xeon® Gold 5520+, 2.2 GHz, 28 cores per processor (TC3: 84*) or 2 x Intel® Xeon® Gold 6530, 2.1 GHz, 32 cores per processor (TC3: 84*) | regular delivery |
C6670-0010 | 2 x Intel® Xeon® Silver 4109T, 2.0 GHz, 8 cores per processor (TC3: 82*),
2 x Intel® Xeon® Gold 6126T, 2.6 GHz, 12 cores per processor (TC3: 83*), 2 x Intel® Xeon® Gold 6130T, 2.1 GHz, 16 cores per processor (TC3: 83*) or 2 x Intel® Xeon® Gold 6138T, 2.0 GHz, 20 cores per processor (TC3: 84*) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C6670-0020 | Options |
---|---|---|
Device type | 6 slot SSI EEB industrial server for control cabinet installation | |
Housing | stainless steel based housing | |
Slots for hard disk/flash | 2 removable frames for hard disks | |
Protection rating | IP20 | |
Operating temperature | 0…50°C | |
Weight of basic configuration | 17 kg (37.5 lbs) | |
Dimensions (W x H x D) | 410 x 480 x 201 mm (16.1" x 18.9" x 7.9") | |
Processor | selection from the processor option list at an additional cost | up to 2 x Intel® Xeon® Gold 6530 2.1 GHz, 32 cores per processor (TC3: 84) |
Motherboard | server motherboard for 5th generation Intel® Xeon® scalable processors | |
PCIe/PCI slots | 1 x PCIe-x8, 5 x PCIe-x16 for full-length plug-in cards | |
Memory | selection from the DRAM option list at an additional cost | up to 1024 GB DDR5 RAM ECC |
Graphic | graphics card, 1 DVI-I and 1 DVI-D connector, occupies a PCIe x16 slot | |
Ethernet | 2 x 10GBASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | selection from the SSD option list at an additional cost | SSDs up to 640 GB and 1 or 2 additional hard disks up to 4 TB |
Disk drive | – | multi DVD |
Interfaces | 2 x USB 2.0 | |
Power supply | 100…240 V AC | |
Operating system | – | Windows 10 IoT Enterprise 2021 LTSC, Windows Server 2022 |
Mandatory CPU options | Choose one of these options for your server configuration |
---|---|
C9900-C593 | 2 processors Intel® Xeon® Silver 4510, 2.4 GHz, 12 cores per processor (TC3:83) |
C9900-C594 | 2 processors Intel® Xeon® Silver 4514Y, 2.0 GHz, 16 cores per processor (TC3:83) |
C9900-C595 | 2 processors Intel® Xeon® Gold 6526Y, 2.8 GHz, 16 cores per processor (TC3:83) |
C9900-C596 | 2 processors Intel® Xeon® Silver 4516Y+, 2.2 GHz, 24 cores per processor (TC3:84) |
C9900-C597 | 2 processors Intel® Xeon® Gold 5520+, 2.2 GHz, 28 cores per processor (TC3:84) |
C9900-C598 | 2 processors Intel® Xeon® Gold 6530, 2.1 GHz, 32 cores per processor (TC3:84) |
Mandatory DRAM options | Choose one of these options for your server configuration |
---|---|
C9900-R291 | 128 GB DDR5-RAM ECC, 8 RDIMMs of 16 GB, uses 4 of 8 DRAM channels per CPU |
C9900-R292 | 256 GB DDR5-RAM ECC, 16 RDIMMs of 16 GB, uses all 8 DRAM channels per CPU |
C9900-R293 | 384 GB DDR5-RAM ECC, 16 RDIMMs of 24 GB, uses all 8 DRAM channels per CPU |
C9900-R294 | 512 GB DDR5-RAM ECC, 16 RDIMMs of 32 GB, uses all 8 DRAM channels per CPU |
C9900-R295 | 768 GB DDR5-RAM ECC, 16 RDIMMs of 48 GB, uses all 8 DRAM channels per CPU |
C9900-R296 | 1024 GB DDR5-RAM ECC, 16 RDIMMs of 64 GB, uses all 8 DRAM channels per CPU |
Mandatory SSD options | Choose one of these options for your server configuration |
---|---|
C9900-H823 | 160 GB high performance SSD, NVM Express™, 3D flash |
C9900-H824 | 320 GB high performance SSD, NVM Express™, 3D flash |
C9900-H825 | 640 GB high performance SSD, NVM Express™, 3D flash |
Options | C6670-0020 |
---|---|
C9900-H814 | 160 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020 |
C9900-H815 | 320 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020 |
C9900-H816 | 640 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020 |
C9900-H152 | additional hard disk drive, 3½-inch, 1 TB |
C9900-H203 | additional hard disk drive, 3½-inch, 2 TB |
C9900-H204 | additional hard disk drive, 3½-inch, 4 TB |
C9900-D118 | multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use