DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

CP67xx-xxxx-0060 | Economy built-in Panel PC

The CP67xx built-in Panel PC series is designed for installation in the front of a control cabinet or control housing. The CP67xx series combines the Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size and keyboard are available for every application.

With their highly integrated 3½-inch motherboard the CP67xx built-in Industrial PCs represent a high-performance platform for machine construction and plant engineering applications that can for example be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

Wide range of input options

The PC can be equipped with a 5.7-, 12-, 15- or 19-inch LC display, or as a monitor without keys or with different types of keyboard. Optionally, a touch screen or touch pad is available. In addition, a large number of push-button extensions are available.

 

Scalable performance

A CP67xx Panel PC is equipped with an with Intel Atom® with up to four cores and a CFast card. It contains no rotating parts. In each configuration the fanless Panel PCs of this series are approved for ambient temperatures between 0 and 55°C.

The CP67xx Panel PCs are supplied with a CFast card and a 2½-inch hard disk or SSD. The CP67xx have a 24 V power supply unit.

 

Accessibility of the components

The data media and the lithium battery for the system clock are accessible from the rear.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces, the CP67xx is ideally suited as a compact central processing unit for an EtherCAT control system.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP67xx-xxxx-0060Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
CP67xx-xxxx-0050Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP67xx-xxxx-0060Options
Device typeEconomy built-in Panel PC
Housingaluminum front with sheet-steel rear coverstainless steel housing with flush mounted touch screen at 12", 15" and 19" display without front keyboard
Slots for hard disk/flash1 slot for CFast2 slots for CFast or 1 slot for 2½-inch hard disk/SSD
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution5.7" 640 x 480, 12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024
Touch screensingle-finger touch screen or touch pad
Front keyboardalphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display
ProcessorIntel Atom® x5-E3930, 1.3 GHz, 2 cores (TC3: 40)Intel Atom® x5-E3940, 1.6 GHz, 4 cores (TC3: 50)
Motherboard3½-inch motherboard for Intel Atom® x5-E39xx
Memory4 GB DDR4 RAMup to 8 GB DDR4 RAM ex factory
Ethernet2 x 100/1000BASE-T on-board1 additional 100/1000BASE-T
Hard disks/flash40 GB CFastup to 320 GB CFast, hard disk, SSD
Interfaces2 x USB 3.0, 2 x USB 2.0, 1 x DVI
Power supply24 V DCUPS
Operating systemWindows 10 IoT Enterprise
CP67xx-xxxx-0060Economy built-in Panel PCs
CP6707-0001-00605.7-inch display 640 x 480, without keys, without hard disk slot, max. 1 CFast slot, touch screen
CP6707-0000-00605.7-inch display 640 x 480, without keys, without hard disk slot, max. 1 CFast slot
CP6701-0000-006012-inch display 800 x 600, without keys
CP6701-0001-006012-inch display 800 x 600, without keys, touch screen
CP6701-0020-006012-inch display 800 x 600, without keys, USB A socket in the front
CP6701-0021-006012-inch display 800 x 600, without keys, USB A socket in the front, touch screen
CP6711-0000-006012-inch display 800 x 600, function keys
CP6711-0001-006012-inch display 800 x 600, function keys, touch screen
CP6721-0000-006012-inch display 800 x 600, numeric keyboard
CP6721-0001-006012-inch display 800 x 600, numeric keyboard, touch screen
CP6721-0002-006012-inch display 800 x 600, numeric keyboard, touch pad
CP6731-0000-006012-inch display 800 x 600, alphanumeric keyboard
CP6731-0001-006012-inch display 800 x 600, alphanumeric keyboard, touch screen
CP6731-0002-006012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP6702-0000-006015-inch display 1024 x 768, without keys
CP6702-0001-006015-inch display 1024 x 768, without keys, touch screen
CP6702-0020-006015-inch display 1024 x 768, without keys, USB A socket in the front
CP6702-0021-006015-inch display 1024 x 768, without keys, USB A socket in the front, touch screen
CP6712-0000-006015-inch display 1024 x 768, function keys
CP6712-0001-006015-inch display 1024 x 768, function keys, touch screen
CP6722-0000-006015-inch display 1024 x 768, numeric keyboard
CP6722-0001-006015-inch display 1024 x 768, numeric keyboard, touch screen
CP6722-0002-006015-inch display 1024 x 768, numeric keyboard, touch pad
CP6732-0000-006015-inch display 1024 x 768, alphanumeric keyboard
CP6732-0001-006015-inch display 1024 x 768, alphanumeric keyboard, touch screen
CP6732-0002-006015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP6742-0000-006015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides
CP6742-0001-006015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides, touch screen
CP6703-0000-006019-inch display 1280 x 1024, without keys
CP6703-0001-006019-inch display 1280 x 1024, without keys, touch screen
CP6703-0020-006019-inch display 1280 x 1024, without keys, USB A socket in the front
CP6703-0021-006019-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen
CP6713-0000-006019-inch display 1280 x 1024, function keys
CP6713-0001-006019-inch display 1280 x 1024, function keys, touch screen
CP6723-0000-006019-inch display 1280 x 1024, numeric keyboard
CP6723-0001-006019-inch display 1280 x 1024, numeric keyboard, touch screen
CP6723-0002-006019-inch display 1280 x 1024, numeric keyboard, touch pad
CP6733-0000-006019-inch display 1280 x 1024, alphanumeric keyboard
CP6733-0001-006019-inch display 1280 x 1024, alphanumeric keyboard, touch screen
CP6733-0002-006019-inch display 1280 x 1024, alphanumeric keyboard, touch pad
OptionsCP67xx-xxxx-0060
C9900-C584processor Intel Atom® x5-E3940, 1.6 GHz, 4 cores (TC3: 50) and memory extension to 8 GB DDR4 RAM instead of Intel Atom® x5-E3930, 1.3 GHz (TC3: 40) and 4 GB DDR4 RAM
C9900-B415third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a 100/1000BASE-T connector inside the connector bracket at the connection section
C9900-T902touch screen pen with wall holder for CP6xxx
C9900-F700stainless steel front with flush-mounted touch screen for CP6201-0021, CP6601-0021, CP6701-0021-0040/-0050, CP6901-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-F306stainless steel front with flush-mounted touch screen for CP6201-0001, CP6601-0001, CP6701-0001-0040/-0050, CP6901-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F701stainless steel front with flush-mounted touch screen for CP6202-0021, CP6602-0021, CP6702-0021-0040/-0050, CP6902-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-F303stainless steel front with flush-mounted touch screen for CP6202-0001, CP6602-0001, CP6702-0001-0040/-0050, CP6902-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F307stainless steel front with flush-mounted touch screen for CP6203-0001, CP6603-0001, CP6703-0001-0040/-0050, CP6903-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F702 stainless steel front with flush-mounted touch screen for CP6203-0021, CP6603-0021, CP6703-0021-0040/-0050, CP6903-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-E159Serial port RS232, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
C9900-E188Serial port RS485, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E189Serial port RS422, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-D1961 slot for one 2½-inch hard disk or SSD and 1 slot for one CFast card, instead of 1 slot for one CFast card
C9900-H765solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 40 GB CFast card
C9900-H766solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 40 GB CFast card
C9900-H796solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 40 GB CFast card
C9900-D1952 slots for CFast cards, instead of 1 slot for one CFast card
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
C9900-U332-0010battery pack for 24 V power supply with integrated UPS C9900-U209 at PCs with Intel Atom® processor, external, for DIN rail mounting, 1.2 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use