DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP6700-1400-0070 | 10.1-inch Economy Panel PC with stainless steel frontNew

CP6700-1400-0070 | 10.1-inch Economy Panel PC with stainless steel front

CP6700-1400-0070 | 10.1-inch Economy Panel PC with stainless steel front

CP6700-1400-0070 | 10.1-inch Economy Panel PC with stainless steel front

CP6700-1400-0070 | 10.1-inch Economy Panel PC with stainless steel front

The CP6700-1400 and CP6706-1400 built-in Panel PCs with stainless steel finish are designed for installation in the front of a control cabinet or control housing and, with their highly integrated 3½-inch motherboard, they represent a powerful platform for use in machine construction and plant engineering, for example with the TwinCAT automation software running on Windows 10 IoT Enterprise. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.

Scalable performance

Both sizes are equipped with Intel Atom® processors with up to four cores and with a screen size of 7- or 10.1-inch.

 

Highest data availability and data security

Due to the fanless design and the use of a CFast card, the CP670x-1400 Panel PCs contain no rotating components. A 24 V power supply unit is included with both variants, optionally also with a capacitive uninterruptible power supply (1-second UPS).

 

Accessibility of the components

The CFast card and the lithium battery for the system clock are accessible from the rear side in the connector bracket.

 

Central EtherCAT control

Due to the two independent Ethernet interfaces, the CP670x-1400 Panel PCs are ideally suited for use as the compact central unit of an EtherCAT controller.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release February 2025

Product variantsProcessorProduct status
CP6700-1400-0070Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement
CP6706-1400-0070Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP6700-1400-0070Options
Device typeEconomy built-in Panel PC
Housingstainless steel front 1.4404 with stainless steel sheet rear cover
Slots for hard disk/flash1 slot for CFast
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution10.1" 1024 x 600
Touch screensingle-finger touch screen, flush laminated
ProcessorIntel Atom® x6214RE, 1.4 GHz, 2 cores (TC3: 40)Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50)
Motherboard3½-inch motherboard for Intel Atom® x6
Memory4 GB DDR4 RAMup to 8 GB DDR4 RAM ex factory
Graphicintegrated in the processor
Ethernet2 x 100/1000/2500BASE-T on-board1 additional 100/1000/2500BASE-T
Hard disks/flash40 GB CFast cardup to 320 GB CFast card
Interfaces2 x USB 3.1 Gen. 2, 2 x USB 2.0, 1 x DVI
Power supply24 V DC1-second UPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD
Options10.1-inch economy Panel PC with stainless steel front
C9900-C591processor Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50) and memory extension to 8 GB DDR4 RAM instead of Intel Atom® x6214RE, 1.4 GHz (TC3: 40) and 4 GB DDR4 RAM
C9900-B424third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a 100/1000/2500BASE-T connector inside the connector bracket at the connection section
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-U214internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the flash card, requires TwinCAT
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit, and TwinCAT/BSD

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use