DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

CP66xx-xxxx-0020 | Panel PC with Arm® Cortex®-A8

Reliable data backup for IPCs with the 1-second UPS

Reliable data backup for IPCs with the 1-second UPS

The built-in Panel PCs of the CP66xx series are designed for installation in the front of a control cabinet or control housing. They have a wide range of uses including remote desktop display. They are available in five different sizes as 5.7-, 6.5-, 12-, 15- or 19-inch display.

Scalable performance

CP66xx Panel PCs are equipped with an Arm® Cortex®-A8 processor. They are equipped with a microSD card and have no rotating parts.

 

Highest data availability and data security

CP66xx are supplied with a 24 V power supply unit, optionally also with a capacitive uninterruptible power supply (1-second UPS).

 

Accessibility of the components

The microSD card and the lithium battery of the system clock are accessible from the rear in the connector bracket.

 

Central EtherCAT control

These devices are ideally suited as small controllers for machine construction and plant engineering applications in conjunction with TwinCAT automation software under Windows Embedded Compact 7.

Due to its independent Ethernet and EtherCAT interfaces the CP66xx is ideally suited as a compact central processing unit for an EtherCAT control system. NOVRAM for fail-safe data storage is integrated on the motherboard.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product information

Technical dataCP66xx-xxxx-0020Options
Device typeBuilt-in Panel PC
Housingaluminum front with sheet-steel rear coverstainless steel housing with flush mounted touch screen at 12", 15" and 19" display without front keyboard
Slots for hard disk/flash1 slot for microSD
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution5.7" 640 x 480, 6.5" 640 x 480, 12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024
Touch screensingle-finger touch screen or touch pad
Front keyboardalphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display
ProcessorArm® Cortex®-A8, 1 GHz (TC2, TC3: 30)
Motherboard3½-inch motherboard
Memory1 GB DDR3 RAM
Graphicintegrated in the processor
Ethernet1 x 10/100BASE-T on-board
EtherCAT1 x on-board
Hard disks/flash512 MB microSD cardup to 16 GB microSD card
NOVRAM128 kB
Interfaces2 x USB 2.0, 1 x RS232
Power supply24 V DC1-second UPS
Operating systemWindows Embedded Compact 7, English
CP66xx-xxxx-0020Built-in Panel PC with Arm® Cortex®-A8
CP6607-0000-00205.7-inch display 640 x 480, without keys
CP6607-0001-00205.7-inch display 640 x 480, without keys, with touch screen
CP6609-0000-00206.5-inch display 640 x 480, without keys
CP6609-0001-00206.5-inch display 640 x 480, without keys, with touch screen
CP6619-0000-00206.5-inch display 640 x 480, function keys
CP6619-0001-00206.5-inch display 640 x 480, function keys, with touch screen
CP6629-0000-00206.5-inch display 640 x 480, numeric keyboard
CP6629-0001-00206.5-inch display 640 x 480, numeric keyboard, with touch screen
CP6601-0000-002012-inch display 800 x 600, without keys
CP6601-0001-002012-inch display 800 x 600, without keys, with touch screen
CP6601-0020-002012-inch display 800 x 600, without keys, USB A socket in the front
CP6601-0021-002012-inch display 800 x 600, without keys, USB A socket in the front, with touch screen
CP6611-0000-002012-inch display 800 x 600, function keys
CP6611-0001-002012-inch display 800 x 600, function keys, with touch screen
CP6621-0000-002012-inch display 800 x 600, numeric keyboard
CP6621-0001-002012-inch display 800 x 600, numeric keyboard, with touch screen
CP6621-0002-002012-inch display 800 x 600, numeric keyboard, touch pad
CP6631-0000-002012-inch display 800 x 600, alphanumeric keyboard
CP6631-0001-002012-inch display 800 x 600, alphanumeric keyboard, with touch screen
CP6631-0002-002012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP6602-0000-002015-inch display 1024 x 768, without keys
CP6602-0001-002015-inch display 1024 x 768, without keys, with touch screen
CP6602-0020-002015-inch display 1024 x 768, without keys, USB A socket in the front
CP6602-0021-002015-inch display 1024 x 768, without keys, USB A socket in the front, with touch screen
CP6612-0000-002015-inch display 1024 x 768, function keys
CP6612-0001-002015-inch display 1024 x 768, function keys, with touch screen
CP6622-0000-002015-inch display 1024 x 768, numeric keyboard
CP6622-0001-002015-inch display 1024 x 768, numeric keyboard, with touch screen
CP6622-0002-002015-inch display 1024 x 768, numeric keyboard, touch pad
CP6632-0000-002015-inch display 1024 x 768, alphanumeric keyboard
CP6632-0001-002015-inch display 1024 x 768, alphanumeric keyboard, with touch screen
CP6632-0002-002015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP6603-0000-002019-inch display 1280 x 1024, without keys
CP6603-0001-002019-inch display 1280 x 1024, without keys, with touch screen
CP6603-0020-002019-inch display 1280 x 1024, without keys, USB A socket in the front
CP6603-0021-002019-inch display 1280 x 1024, without keys, USB A socket in the front, with touch screen
CP6613-0000-002019-inch display 1280 x 1024, function keys
CP6613-0001-002019-inch display 1280 x 1024, function keys, with touch screen
CP6623-0000-002019-inch display 1280 x 1024, numeric keyboard
CP6623-0001-002019-inch display 1280 x 1024, numeric keyboard, with touch screen
CP6623-0002-002019-inch display 1280 x 1024, numeric keyboard, with touch pad
CP6633-0000-002019-inch display 1280 x 1024, alphanumeric keyboard
CP6633-0001-002019-inch display 1280 x 1024, alphanumeric keyboard, with touch screen
CP6633-0002-002019-inch display 1280 x 1024, alphanumeric keyboard, touch pad

If the panel PC is ordered without a touch screen, touch pad or USB socket on the front, a mouse operation function cannot be provided. The touch screen option is recommended. It is cost-intensive to integrate a touch screen later on, once the panel PC has been delivered.

OptionsBuilt-in Panel PC with Arm® Cortex®-A8
C9900-T902touch screen pen with wall holder for CP6xxx
C9900-F305stainless steel front with flush-mounted touch screen for CP6207-0001, CP6607-0001, CP6907-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F309stainless steel front with flush-mounted touch screen for CP6209-0001, CP6609-0001, CP6909-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F700stainless steel front with flush-mounted touch screen for CP6201-0021, CP6601-0021, CP6701-0021-0040/-0050, CP6901-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-F306stainless steel front with flush-mounted touch screen for CP6201-0001, CP6601-0001, CP6701-0001-0040/-0050, CP6901-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F701stainless steel front with flush-mounted touch screen for CP6202-0021, CP6602-0021, CP6702-0021-0040/-0050, CP6902-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-F303stainless steel front with flush-mounted touch screen for CP6202-0001, CP6602-0001, CP6702-0001-0040/-0050, CP6902-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F307stainless steel front with flush-mounted touch screen for CP6203-0001, CP6603-0001, CP6703-0001-0040/-0050, CP6903-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F702 stainless steel front with flush-mounted touch screen for CP6203-0021, CP6603-0021, CP6703-0021-0040/-0050, CP6903-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-H81216 GB microSD card, instead of 512 MB microSD card
C9900-S706TwinCAT 2 PLC runtime for Windows Embedded Compact 7
C9900-S707TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7
C9900-U212internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the flash card, requires TwinCAT and Windows Embedded Compact 7
C9900-M296wall mounting frame for building installation for 5.7“ economy built-in Panel PC CP6607 or economy built-in Control Panel CP6907
C9900-M311wall mounting frame for building installation for 6.5“ economy built-in Panel PC CP6609 or economy built-in Control Panel CP6909
C9900-M313wall mounting frame for building installation for 12“ economy built-in Panel PC CP6601 or economy built-in Control Panel CP6901
C9900-M314wall mounting frame for building installation for 15“ economy built-in Panel PC CP6602 or economy built-in Control Panel CP6902
C9900-M316wall mounting frame for building installation for 19“ economy built-in Panel PC CP6603 or economy built-in Control Panel CP6903

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use