DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

CP65xx-xxxx-0090 | Built-in Panel PC

The Panel PC series CP65xx is designed for installation in the front of a control cabinet. A built-in Control Panel with DVI and USB interface is the front of the Panel PC. The correct display size and keyboard are thus available for every application. The CP65xx built-in Industrial PCs represent a powerful platform for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows 10 IoT Enterprise.

The 7-slot ATX Panel PCs CP65xx can be equipped with 12-, 15- or 19-inch TFT display, as a monitor without keys or with different types of keyboards. A touch screen or touch pad is optionally available. A large number of push-button extensions are also available.

Scalable performance

The CP65xx are equipped with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 processors on an ATX motherboard and have PCI and PCI Express slots. A multi DVD drive can be installed.

Highest data availability and data security

A 100 to 240 AC full range power supply or a 24 V DC power supply is used in the PC. The Control Panel is connected to the PC via DVI and USB. The PC deals with the power supply for the Control Panel. The cables are installed in the PC housing.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP65xx-xxxx-0090Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP65xx-xxxx-0090Options
Device typeBuilt-in Panel PC
Housing7 slot ATX housing
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024
Touch screensingle-finger touch screen or touch pad
Front keyboardalphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display
ProcessorIntel® Celeron® G3900 2.8 GHz, 2 cores (TC2, TC3: 50)up to Intel® Core™ i7 7700 3.6 GHz, 4 cores (TC3: 80)
MotherboardATX motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7
PCIe/PCI slots2 x PCIe-x1, 2 x PCIe-x4, 1 x PCIe-x16, 2 x PCI for up to 190 mm long plug-in cards
Memory4 GB DDR4 RAMup to 64 GB DDR4 RAM
Ethernet2 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 3½-inch, 1 TBhard disk up to 4 TB, SSD, CFast
Disk drivemulti DVD
Interfaces4 x USB 3.0, 2 x DVI, 1 x DisplayPort, 1 x RS232, PS/2 keyboard and mouse8 x USB 2.0, 3 x RS232
Power supply100…240 V AC24 V DC, UPS
Operating systemWindows Embedded Standard 7, Windows 10 IoT Enterprise
CP65xx-xxxx-0090Built-in Panel PCs
CP6501-0000-009012-inch display 800 x 600, without keys
CP6501-0001-009012-inch display 800 x 600, without keys, touch screen
CP6501-0020-009012-inch display 800 x 600, without keys, USB A socket in the front
CP6501-0021-009012-inch display 800 x 600, without keys, USB A socket in the front, touch screen
CP6511-0000-009012-inch display 800 x 600, function keys
CP6511-0001-009012-inch display 800 x 600, function keys, touch screen
CP6521-0000-009012-inch display 800 x 600, numeric keyboard
CP6521-0001-009012-inch display 800 x 600, numeric keyboard, touch screen
CP6521-0002-009012-inch display 800 x 600, numeric keyboard, touch pad
CP6531-0000-009012-inch display 800 x 600, alphanumeric keyboard
CP6531-0001-009012-inch display 800 x 600, alphanumeric keyboard, touch screen
CP6531-0002-009012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP6502-0000-009015-inch display 1024 x 768, without keys
CP6502-0001-009015-inch display 1024 x 768, without keys, touch screen
CP6502-0020-009015-inch display 1024 x 768, without keys, USB A socket in the front
CP6502-0021-009015-inch display 1024 x 768, without keys, USB A socket in the front, touch screen
CP6512-0000-009015-inch display 1024 x 768, function keys
CP6512-0001-009015-inch display 1024 x 768, function keys, touch screen
CP6522-0000-009015-inch display 1024 x 768, numeric keyboard
CP6522-0001-009015-inch display 1024 x 768, numeric keyboard, touch screen
CP6522-0002-009015-inch display 1024 x 768, numeric keyboard, touch pad
CP6532-0000-009015-inch display 1024 x 768, alphanumeric keyboard
CP6532-0001-009015-inch display 1024 x 768, alphanumeric keyboard, touch screen
CP6532-0002-009015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP6542-0000-009015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides
CP6542-0001-009015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides, touch screen
CP6503-0000-009019-inch display 1280 x 1024, without keys
CP6503-0001-009019-inch display 1280 x 1024, without keys, touch screen
CP6503-0020-009019-inch display 1280 x 1024, without keys, USB A socket in the front
CP6503-0021-009019-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen
CP6513-0000-009019-inch display 1280 x 1024, function keys
CP6513-0001-009019-inch display 1280 x 1024, function keys, touch screen
CP6523-0000-009019-inch display 1280 x 1024, numeric keyboard
CP6523-0001-009019-inch display 1280 x 1024, numeric keyboard, touch screen
CP6523-0002-009019-inch display 1280 x 1024, numeric keyboard, touch pad
CP6533-0000-009019-inch display 1280 x 1024, alphanumeric keyboard
CP6533-0001-009019-inch display 1280 x 1024, alphanumeric keyboard, touch screen
CP6533-0002-009019-inch display 1280 x 1024, alphanumeric keyboard, touch pad
OptionsCP65xx-xxxx-0090
C9900-C611processor 6th generation Intel® Pentium® G4400, 3.3 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C612processor 6th generation Intel® Core™ i3-6100, 3.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C615processor 7th generation Intel® Core™ i3-7101E, 3.9 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C613processor 6th generation Intel® Core™ i5-6500, 3.2 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C616processor 7th generation Intel® Core™ i5-7500, 3.4 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C614processor 6th generation Intel® Core™ i7-6700, 3.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C617processor 7th generation Intel® Core™ i7-7700, 3.6 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-T902touch screen pen with wall holder for CP6xxx
C9900-E1952 USB ports of the motherboard led out in one slot bracket
C9900-E1662 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E2031 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-E210Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-M568Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-H755solid-state disk SSD, 3D flash, 2½-inch, 240 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H756solid-state disk SSD, 3D flash, 2½-inch, 640 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H795solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-D192slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H58540 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H58980 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H626160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H671320 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB
C9900-B528BIOS for booting from storage media bigger than 2 TB, UEFI activated, requires a 64 bit operating system
C9900-D118multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P20824 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P20924 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
A maximum of three serial interfaces can be ordered as an option.
Operating systems Windows Embedded Standard 7 and Windows 10 IoT Enterprise

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use