DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP27xx-0030 | The fanless multi-touch built-in Panel PCNew

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx-0030 | The fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx-0030 | The fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

CP27xx-0030 | The fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx-0030 | The fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

CP27xx-0030 | The fanless multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 12.1-, 15.6-, 18.5- and 21.5-inch

The CP27xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP27xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application. With their highly integrated 3½-inch motherboards, the CP27xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used, for example, in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

Scalable performance

CP27xx Panel PCs are equipped with Intel Atom® with up to four cores and have one or two CFast cards.

 

Highest data availability and data security

CP27xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

 

Accessibility of the components

Data media and the lithium battery of the system clock are accessible from the rear.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CP27xx is ideally suited as a compact central processing unit for an EtherCAT control system. A third independent Ethernet interface is available as an option.

 

Flexible expansion options

An optional PCIe module slot offers the possibility to extend the PC, e.g. with additional Ethernet interfaces.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release October 2024

Product variantsProcessorProduct status
CP27xx-0030Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement
CP27xx-0020Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
CP27xx-0010Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP27xx-0030Options
Device typeFanless multi-touch built-in Panel PC
Housingaluminum housing with glass frontstainless steel housing with glass front at 12.1", 15", 15.6", 18.5" and 21.5" display
Slots for hard disk/flash2 slots for CFast
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080
Touch screenmulti-finger touch screen
ProcessorIntel Atom® x6214RE, 1.4 GHz, 2 cores (TC3: 40)Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50)
Motherboard3½-inch motherboard for Intel Atom® x6
PCIe/PCI slots1 PCIe module slot
Memory4 GB DDR4 RAMup to 8 GB DDR4 RAM
Ethernet2 x 100/1000/2500BASE-T on-board1 additional 100/1000/2500BASE-T
Hard disks/flash40 GB CFastup to 320 GB CFast
Interfaces2 x USB 3.1 Gen. 2, 2 x USB 2.0, 1 x DVI1 x USB in the front
Power supply24 V DCUPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC
CP27xx-0030Fanless multi-touch built-in Panel PC
CP2712-003012-inch display 800 x 600, multi-finger touch screen
CP2713-003012.1-inch display 1280 x 800, multi-finger touch screen
CP2715-003015-inch display 1024 x 768, multi-finger touch screen
CP2716-003015.6-inch display 1366 x 768, multi-finger touch screen
CP2718-003018.5-inch display 1366 x 768, multi-finger touch screen
CP2719-003019-inch display 1280 x 1024, multi-finger touch screen
CP2721-003021.5-inch display 1920 x 1080, multi-finger touch screen
CP2724-003024-inch display 1920 x 1080, multi-finger touch screen
OptionsCP27xx-0030
C9900-E2681-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP65
C9900-F942stainless steel front with blue silicone seal for CP2x13-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F944stainless steel front with blue silicone seal for CP2x15-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F945stainless steel front with blue silicone seal for CP2x16-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F946stainless steel front with blue silicone seal for CP2x18-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F948stainless steel front with blue silicone seal for CP2x21-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-C591processor Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50) and memory extension to 8 GB DDR4 RAM instead of Intel Atom® x6214RE, 1.4 GHz (TC3: 40) and 4 GB DDR4 RAM
C9900-B628third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a 100/1000/2500BASE-T connector inside the connector bracket at the connection section
C9900-B5181 PCIe module slot integrated inside CP27xx, to plug-in Beckhoff PCIe modules, instead of 1 connector bracket to lead out interfaces
C9900-E2331 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx
C9900-E2342 USB ports of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx
C9900-E240Serial port COM2 RS232, optically linked, overload protection, D-sub 9-pin connector.
C9900-E241Serial port COM2 RS485, optically linked, overload protection, D-sub 9-pin connector.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E242Serial port COM2 RS422, optically linked, overload protection, D-sub 9-pin connector.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
C9900-U332-0010battery pack for 24 V power supply with integrated UPS C9900-U209 at PCs with Intel Atom® processor, external, for DIN rail mounting, 1.2 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
CP27xx-0030Options for CP27xx with 1 module slot C9900-B518
FC9062Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E301RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin.
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m
C9900-E309RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-E310RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on.
Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-K922RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m
C9900-E277USB 3.0 PCIe module
– 2-port USB 3.0 interfaces
– USB transfer rate up to 5 Gbit/s for USB 3.0
– compatible to all USB standards
– delivers up to 1 A supply current at each USB port
– requires Windows Embedded Standard 7 or Windows 10
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use