DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-T90x | Touch screen pen for CP6xxx, CP7xxx and C3xxx Control Panels and Panel PCs

C9900-T90x | Touch screen pen for CP6xxx, CP7xxx and C3xxx Control Panels and Panel PCs

C9900-T90x | Touch screen pen for CP6xxx, CP7xxx and C3xxx Control Panels and Panel PCs

C9900-T90x | Touch screen pen for CP6xxx, CP7xxx and C3xxx Control Panels and Panel PCs

C9900-T90x | Touch screen pen for CP6xxx, CP7xxx and C3xxx Control Panels and Panel PCs

The touch screen is the ideal operating medium for the Industrial PC. By using the Beckhoff touch screen pen, it is possible to make the touch screen technology available for tough operating environments and to allow higher operating precision than using the finger or another pointing medium.

The stable, round point of the pen allows easy, flowing operation of the touch screen and gives a better view of the display at the same time. It is also possible for operators who wear gloves to work in a precise and comfortable way with the Beckhoff touch screen pen. Grit or dirt on the finger is no longer a problem. The plastic tip is gentle on the surface of the touch screen. Direct operation without a pen still remains possible.

The user of the Beckhoff touch screen pen receives a precise input medium with an ergonomically formed, non-slip aluminum shaft, in a design which conforms to that of the Control Panel, and with the right balance of weight, form and friction. This pen is also ideal for the built-in Panel PCs with touch screen.

The touch screen pen is kept in a holder fastened to the Control Panel or to the Panel PC. A connecting cord between the pen and the holder makes the pen accessible at any time.

Product status:

regular delivery

Product information

Ordering information
C9900-T900touch screen pen with holder for Control Panel and Panel PCs CP7xxx
C9900-T902touch screen pen with wall holder for built-in Control Panel and Panel PCs CP6xxx and C3xxx

Loading content ...

© Beckhoff Automation 2024 - Terms of Use