DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

The keyboard and mouse shelf for a Beckhoff Panel PC or Control Panel allows a standard PC keyboard and a mouse to be placed in front of the panel.

The shelf has a width of 727 mm and is made of coated aluminum. Its high-quality design matches the panel. A 2-port USB socket is integrated at the back of the keyboard and mouse shelf for connecting the USB devices. Overhanging USB cables can be accommodated in in a cable canal underneath the shelf.

The C9900-M423 keyboard shelf can be ordered ex works with all CP3xxx Panel PCs and Control Panels.

 

Product status:

regular delivery

Product information

Ordering informationKeyboard shelf for CP3xxx
C9900-M423Toolboard for keyboard, mouse or tools, mounted under a Control Panel or Panel PC CP3x12 up to CP3x24, with integrated 2-port USB A socket IP65 at the rear side and cable channel for mouse and keyboard cables on the rear side, can be ordered only together with the Control Panel or Panel PC.

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use