DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX5330 | Embedded PC with Intel Atom® processorNew

CX5330 | Embedded PC with Intel Atom® processor

CX5330 | Embedded PC with Intel Atom® processor

Ethernet and USB connection
DisplayPort
CX5330 | Embedded PC with Intel Atom® processor

CX5330 | Embedded PC with Intel Atom® processor

CX5300 Embedded PC series with latest generation Intel Atom® CPUs

CX5300 Embedded PC series with latest generation Intel Atom® CPUs

The CX5330 is an embedded PC based around an x6214RE Intel Atom® processor with 1.4 GHz (dual-core) and 4 GB LPDDR4 RAM. The basic equipment includes two independent Gigabit-capable Ethernet interfaces as well as four USB 3.1s and one DisplayPort interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of E-bus or K-bus terminals and can be fitted ex factory. A system module or fieldbus module from the CX2000 series can be plugged in via the multi-pole connection on the left-hand side of the device. Although the total number of plug-in modules is limited to one, two additional Gigabit-Ethernet interfaces or four additional USB interfaces or another fieldbus interface can also be implemented in this way, for example. The CX5330 is characterized by an internally electrically isolated power supply unit, built-in 1-second UPS, and low overall power consumption and fanless cooling.

Depending on the installed TwinCAT runtime environment, the device can be used for the implementation of PLC or PLC/motion control projects (with or without visualization). Motion control applications with interpolating axis motions can also be executed. The extended operating temperature range from -25…+60°C allows use in climatically demanding applications.

Product status:

product announcement | estimated market release 4th quarter 2024

Product information

Technical dataCX5330
ProcessorIntel Atom® x6214RE, 1.4 GHz, 2 cores (TC3: 40)
Number of cores2
Flash memoryslot for CFast card and microSD card, cards not included
Main memory4 GB LPDDR4 RAM (internal, not expandable)
1-second UPSintegrated (1 MB on CFast card)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DisplayPort, 4 x USB 3.1, 1 x optional interface
Coolingpassive
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD
Control softwareTwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%), electrically isolated
Max. power consumption16 W
Max. power consumption (with loading UPS)34 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Weightapprox. 1195 g
Dimensions (W x H x D)142 mm x 100 mm x 92 mm
Relative humidity95%, no condensation
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelPerformance (40); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX5330-0100CPU module, no operating system, no TwinCAT
CX5330-0185CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included
CX5330-0190CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, no TwinCAT
CX5330-0195CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included

TwinCAT/BSD requires a CFast flash card with a minimum capacity of 20 GB

Windows 10 IoT Enterprise requires a CFast flash card with a minimum capacity of 40 GB.

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Optional interfaces
CX5330-N010DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by TwinCAT/BSD.
CX5330-N011DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by TwinCAT/BSD.
CX5330-N020audio interface, 3 x 3.5 mm jack sockets, Line In, Mic In, Line Out or 5.1 Surround
CX5330-N030RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS)
CX5330-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX5330-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX5330-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX5330-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX5330-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX5330-M1122 x EtherCAT master interface
CX5330-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX5330-M310PROFIBUS master interface, D-sub socket, 9-pin
CX5330-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX5330-M510CANopen master interface, D-sub plug, 9-pin
CX5330-B510CANopen slave interface, D-sub plug, 9-pin
CX5330-M910Ethernet (2 x RJ45 switch), expandable for real-time protocols, e.g. PROFINET, EtherNet/IP, BACnet/IP
Accessories
CX1900-0102Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx
– lithium button cell type CR2032, 3V/225 mAh
– follow polarity when installing
CX1900-013216 GB microSD card
CX2900-002620 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems)
CX2900-003840 GB CFast card, 3D flash, extended temperature range
CX2900-004080 GB CFast card, 3D flash, extended temperature range
CX2900-0042160 GB CFast card, 3D flash, extended temperature range
CX2900-0044320 GB CFast card, 3D flash, extended temperature range
CX2900-0101Housing locking clips (black) for the CX52x0, CX53x0, CX56x0 and CX20xx series
10 locking pin sets (each set consisting of two pieces)
CX2900-0102Cover for left-side module bus connector, 5 pieces
CX2900-0108logo strips for CX5xxx, transparent for individual labeling, package contents 20 units

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use