Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2900-0192 | Battery pack for CX20xx

CX2900-0192 | Battery pack for CX20xx

CX2900-0192 | Battery pack for CX20xx

CX2900-0192 | Battery pack for CX20xx

CX2900-0192 | Battery pack for CX20xx

A matching battery pack – CX2900-0192 – is available for the CX2100-0914 power supply module with integrated UPS. The CX2100-0914 module can be used to charge the external battery pack in order to provide backup power for system and external components such as Control Panels. The CX2900-0192 battery pack in metal housing can be positioned anywhere in the control cabinet on a TS35x15 2.3 DIN rail. It is continuously monitored by the CX2100-0914 charger and is therefore always optimally charged.

Product status:

regular delivery

Product information

Technical dataCX2900-0192
Housingmetal housing for mounting on norm rail TS35x15 2.3
Power supplyvia CX2100-0914 power supply
Storage technologyVRLA-AGM (lead battery)
Fuse10 A
Capacity3.4 Ah
Connection typeRJ45 socket; 3-pin socket, male
Display
Diagnostics LED1 x charge, 1 x link, 1 x charging indicator
Dimensions (W x H x D)163 mm x 90 mm x 85 mm
Weightapprox. 2100 g
Operating temperature0…50°C
Storage temperature0…50°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE
Accessories
CX2900-0104Plug set (spare part) for connecting the CX2100-0914 UPS module and CX2900-0192 battery pack
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Loading content ...

© Beckhoff Automation 2025 - Terms of Use