DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CPX39xx-0010 | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

With the CPX Control Panel series, the proven multi-touch technology of Beckhoff Control Panels is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX Control Panels even under harsh environmental conditions.

The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.

Industrial design

The CPX39xx Control Panels for mounting arm installation feature all-round IP65 protection. With CP-Link 4 – The One Cable Display Link – the distance between Industrial PC and operating panel can be increased to 100 m.

Scalable performance

The Control Panels CPX39xx are available in three different display sizes with the following resolutions:

  • 15-inch, resolution 1024 x 768 (4:3)
  • 19-inch, resolution 1280 x 1024 (5:4)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product information

Technical dataCPX39xx-0010
Device typeMulti-touch Control Panel with CP-Link 4 interface
Housingaluminum housing with glass front for application in hazardous areas of zone 2/22
Display size/resolution15" 1024 x 768, 19" 1280 x 1024 or 21.5" 1920 x 1080
Touch screenmulti-finger touch screen
Protection ratingIP65
Connection technologyCP-Link 4 enables to connect the Control Panel at a distance of up to 100 m to the PC via a Cat.6A cable with either an integrated or separate 24 V DC power supply depending on the transmitter module. CP-Link 4 transmits USB 2.0 with 100 Mbit/s and DVI.
Mounting arm adapter4 M6 threaded holes in distance of 100 x 100 mm in the connection block
Interfaces2 round connectors M12 IP65 for CP-Link 4 and optional 24 V power supply
Operating temperature0…50°C
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex nA IIC T5 Gc
II 3 D Ex tc IIIC T100 °C Dc
IECEx:
Ex nA IIC T5 Gc
Ex tc IIIC T100 °C Dc
cFMus:
Class I, II, III, Division 2, Groups A, B, C, D, F and G
Class I, Zone 2, AEx ec IIC T5 Gc
Zone 22, AEx tc IIIB T100°C Dc
CPX39xx-0010Multi-touch Control Panel with CP-Link 4
CPX3915-001015-inch display 1024 x 768, Display only, multi-finger touch screen
CPX3919-001019-inch display 1280 x 1024, Display only, multi-finger touch screen
CPX3921-001021.5-inch display 1920 x 1080, Display only, multi-finger touch screen
OptionsMulti-touch Control Panel with CP-Link 4
C9900-Z484Device accessory for fulfilment of ATEX Certification II 3 G Ex nA II T4 Gc and II 3 D Ex tc IIIC T135 ºC Dc for CU8801-0000, CU8802-000x and CU8803-000x:
This option includes a DIN rail mountable strain-relief through the customer in combination with CU8801-0000, CU8802-000x or CU8803-000x.The device accessory is a mandatory prerequisite for usage in hazardous areas as covered by the before mentioned certificate for ATEX zone 2/22.
Please also read the documentation for use in hazardous areas carefully.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use