DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

CP79xx-xxxx-0010 | Economy Control Panel with DVI/USB Extended interface

Balance between latest PC technology and long-term availability of control components

The Control Panels of the type CP79xx-xxxx-0010 in protection rating IP65 are available in a wide range of screen sizes. Together with the software employed, they act as the centerpiece of a variety of automation tasks, such as the control of machines, processes and logistic systems, the networking of plant parts, the data acquisition or image processing.

Single-touch technology with guaranteed long-term availability

Even if industrial applications without modern multi-touch operating scenarios are unthinkable today in the course of general digitization, there still remains a large market for single-touch applications. These applications are frequently realized with the help of resistive touch technology. Beckhoff has been using this technology successfully in a large number of single-touch Control Panels for over 20 years.

In the CP79xx-xxxx-0010 IP65 Control Panel range, the user can choose from a large number of options:

  • diagonals from 6.5 to 19-inch
  • 4:3/5:4 or widescreen format
  • special PLC buttons integrated in the front laminate, F-keys up to a complete keyboard
  • various connection techniques: DVI/USB-Extended technology for distances of up to 50 m between PC and Control Panel
  • standard version or customized

Single-touch technology

To meet the high demands with regard to mechanical stability, the harsh environmental conditions in industry, precise operation and an elegant design, Beckhoff uses only selected single-touch screens with long-term availability for its CP79xx Control Panels. This guarantees the user a high degree of investment protection: even today, he can still use classic 4:3 formats when retrofitting his machine or for new installations. All necessary controller boards are developed by Beckhoff and manufactured in-house. This results in a very robust overall system, which enables reliable operation even in harsh machine environments.

Sturdy housing technology in a modern and high-class design

As a pioneer in PC-based automation, Beckhoff places the highest demands on the quality of its products and on their contemporary design. In order to harmonize the two, Beckhoff has been using solid aluminum as the raw material for the housings of its Control Panels since the 1990s. Aluminum offers very good mechanical, electrical and thermal properties. The simplicity of its processing also allows the manufacture of small series and enables customer-specific adaptations. Anodization produces a high-quality and durable surface. In addition to aluminum, stainless steel is also used as a basic material for some industries.

Perfectly matched PC hardware

Irrespective of the application as a display device (HMI) or as a complete Control Panel PC, Beckhoff relies on its own know-how with self-developed and manufactured motherboards. In this way, the user benefits from flexible, high-performance hardware platforms with guaranteed long-term availability. In addition, customer-specific adaptations are possible for all versions and diagonals.

Connection technology

With DVI/USB-Extended, CP79xx-xxxx-0010 IP65 Control Panels can be operated at distances of up to 50 m from the PC. Apart from a graphics card or a motherboard with DVI output and the USB port available with every motherboard no additional plug-in card is required in the PC.

The CP79xx-xxxx-0010 IP65 Control Panels are equipped with IP65 round connectors for the connection of the USB and DVI signals and the 24 V power supply. With the DVI/USB-Extended technology, the distance between Control Panel and Industrial PC can be up to 50 m. The DVI graphic signal is transmitted directly from the PC by a DVI-E cable. Various mounting devices for popular mounting arm systems are provided on the rear side of each CP79xx-xxxx-0010 IP65 Control Panel. Simple adaptation to popular mounting arm systems is possible by means of standardized drilling dimensions, e.g., 75 x 75 mm.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsTransmission technologyProduct status
CP79xx-xxxx-0010DVI/USB Extended 2.0regular delivery

Product information

Technical dataCP79xx-xxxx-0010Options
Device typeEconomy Control Panel
Housingaluminum housing
Display size/resolution6.5" 640 x 480, 12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024
Touch screensingle-finger touch screen or touch pad
Front keyboardalphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display
Protection ratingIP65
Connection technologyDVI-E and USB-E 2.0 enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s.
InterfacesDVI and USB-E 2.0, connectors IP65
Operating temperature0…55°C
Installation4 threaded holes M6 x 18 mm in the backplanemounting arm adapter
Power supply24 V DC
CP79xx-xxxx-0010Economy Control Panel CP79xx-xxxx-0010 with DVI/USB Extended interface
CP7909-0000-00106.5-inch display 640 x 480, without keys
CP7909-0001-00106.5-inch display 640 x 480, without keys, touch screen
CP7919-0000-00106.5-inch display 640 x 480, function keys
CP7919-0001-00106.5-inch display 640 x 480, function keys, touch screen
CP7929-0000-00106.5-inch display 640 x 480, numeric keyboard
CP7929-0001-00106.5-inch display 640 x 480, numeric keyboard, touch screen
CP7901-0000-001012-inch display 800 x 600, without keys
CP7901-0001-001012-inch display 800 x 600, without keys, touch screen
CP7901-0020-001012-inch display 800 x 600, without keys, USB A socket in the front
CP7901-0021-001012-inch display 800 x 600, without keys, USB A socket in the front, touch screen
CP7911-0000-001012-inch display 800 x 600, function keys
CP7911-0001-001012-inch display 800 x 600, function keys, touch screen
CP7921-0000-001012-inch display 800 x 600, numeric keyboard
CP7921-0001-001012-inch display 800 x 600, numeric keyboard, touch screen
CP7921-0002-001012-inch display 800 x 600, numeric keyboard, touch pad
CP7931-0000-001012-inch display 800 x 600, alphanumeric keyboard
CP7931-0001-001012-inch display 800 x 600, alphanumeric keyboard, touch screen
CP7931-0002-001012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP7902-0000-001015-inch display 1024 x 768, without keys
CP7902-0001-001015-inch display 1024 x 768, without keys, touch screen
CP7902-0020-001015-inch display 1024 x 768, without keys, USB A socket in the front
CP7902-0021-001015-inch display 1024 x 768, without keys, USB A socket in the front, touch screen
CP7912-0000-001015-inch display 1024 x 768, function keys
CP7912-0001-001015-inch display 1024 x 768, function keys, touch screen
CP7922-0000-001015-inch display 1024 x 768, numeric keyboard
CP7922-0001-001015-inch display 1024 x 768, numeric keyboard, touch screen
CP7922-0002-001015-inch display 1024 x 768, numeric keyboard, touch pad
CP7932-0000-001015-inch display 1024 x 768, alphanumeric keyboard
CP7932-0001-001015-inch display 1024 x 768, alphanumeric keyboard, touch screen
CP7932-0002-001015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP7942-0000-001015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides
CP7942-0001-001015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides, touch screen
CP7903-0000-001019-inch display 1280 x 1024, without keys
CP7903-0001-001019-inch display 1280 x 1024, without keys, touch screen
CP7903-0020-001019-inch display 1280 x 1024, without keys, USB A socket in the front
CP7903-0021-001019-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen
CP7913-0000-001019-inch display 1280 x 1024, function keys
CP7913-0001-001019-inch display 1280 x 1024, function keys, touch screen
CP7923-0000-001019-inch display 1280 x 1024, numeric keyboard
CP7923-0001-001019-inch display 1280 x 1024, numeric keyboard, touch screen
CP7923-0002-001019-inch display 1280 x 1024, numeric keyboard, touch pad
CP7933-0000-001019-inch display 1280 x 1024, alphanumeric keyboard
CP7933-0001-001019-inch display 1280 x 1024, alphanumeric keyboard, touch screen
CP7933-0002-001019-inch display 1280 x 1024, alphanumeric keyboard
OptionsEconomy Control Panel CP79xx-xxxx-0010 with DVI/USB Extended interface
C9900-E1692-port USB socket inside the Control Panel or Panel PC backplane, DIN 8-pin with screw-on cap IP65 with adapter cable from DIN 8-pin to 2 x USB, inside a Panel PC backplane only 2 USB ports are possible.
C9900-E2151-port USB socket inside the Control Panel or Panel PC backplane, USB-A socket with screw-on cap IP65, inside a Panel PC backplane only one USB socket is possible.
C9900-T900touch screen pen with holder for CP7xxx
C9900-M400Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP7xxx, can be ordered only together with the Control Panel or Panel PC.
C9900-K630Connecting kit for CP39xx-0000 and CP79xx-xxxx-0010 including C9900-K507 DVI cable, C9900-K641 USB Extended 2.0 cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 3.00 m
C9900-K631Connecting kit for CP39xx-0000 and CP79xx-xxxx-0010 including C9900-K555 DVI cable, C9900-K642 USB Extended 2.0 cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 5.00 m
C9900-K632Connecting kit for CP39xx-0000 and CP79xx-xxxx-0010 including C9900-K579 DVI cable, C9900-K643 USB Extended 2.0 cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 10.00 m
C9900-K649connecting kit 15 m for CP39xx-0000 and CP79xx-xxxx-0010 including:
15 m DVI cable, 15 m Cat.7 cable for USB-E 2.0, USB-to-USB-E 2.0 converter CU8801 for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E 2.0 converter to the PC
C9900-K633Connecting kit for CP39xx-0000 and CP79xx-xxxx-0010 including C9900-K580 DVI cable, C9900-K644 USB Extended 2.0 cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 20.00 m
C9900-K634Connecting kit for CP39xx-0000 and CP79xx-xxxx-0010 including C9900-K581 DVI cable, C9900-K645 USB Extended 2.0 cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 30.00 m
C9900-K635Connecting kit for CP39xx-0000 and CP79xx-xxxx-0010 including C9900-K582 DVI cable, C9900-K646 USB Extended 2.0 cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 40.00 m
C9900-K636Connecting kit for CP39xx-0000 and CP79xx-xxxx-0010 including C9900-K583 DVI cable, C9900-K647 USB Extended 2.0 cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 50.00 m

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use