DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx-xxxx-0010 | Economy built-in Control Panel with DVI/USB Extended interface

Balance between latest PC technology and long-term availability of control components

The built-in Control Panels of the type CP69xx-xxxx-0010 for installation in the front of a control cabinet are available with different screen sizes. Together with the software employed, they act as the centerpiece of a variety of automation tasks, such as the control of machines, processes and logistic systems, the networking of plant parts, the data acquisition or image processing.

Single-touch technology with guaranteed long-term availability

Even if industrial applications without modern multi-touch operating scenarios are unthinkable today in the course of general digitization, there still remains a large market for single-touch applications. These applications are frequently realized with the help of resistive touch technology. Beckhoff has been using this technology successfully in a large number of single-touch Control Panels for over 20 years.

The CP6906/CP6900 device series are used in particular for price-sensitive applications. A comprehensive range of built-in Control Panels in a wide variety of versions is available to Beckhoff customers:

 

  • diagonals from 7 to 19-inch
  • 4:3/5:4 or widescreen format
  • special PLC buttons integrated in the front laminate, F-keys up to a complete keyboard
  • various connection techniques: DVI/USB for distances up to 5 meters between PC and Control Panel; DVI/USB-Extended for distances up to 50 meters
  • standard version or customized

Single-touch technology

To meet the high demands with regard to mechanical stability, the harsh environmental conditions in industry, precise operation and an elegant design, Beckhoff uses only selected single-touch screens with long-term availability for its CP69xx Control Panel series. This guarantees the user a high degree of investment protection: even today, he can still use classic 4:3 formats when retrofitting his machine or for new installations. All necessary controller boards are developed by Beckhoff and manufactured in-house. This results in a very robust overall system, which enables reliable operation even in harsh machine environments.

Sturdy housing technology in a modern and high-class design

As a pioneer in PC-based automation, Beckhoff places the highest demands on the quality of its products and on their contemporary design. In order to harmonize the two, Beckhoff has been using solid aluminum as the raw material for the housings of its Control Panels since the 1990s. Aluminum offers very good mechanical, electrical and thermal properties. The simplicity of its processing also allows the manufacture of small series and enables customer-specific adaptations. Anodization produces a high-quality and durable surface. In addition to aluminum, stainless steel is also used as a basic material for some industries.

Perfectly matched PC hardware

Irrespective of the application as a display device (HMI) or as a complete Control Panel PC, Beckhoff relies on its own expertise, with motherboards developed and manufactured in-house. In this way, the user benefits from flexible, high-performance hardware platforms with guaranteed long-term availability. In addition, customer-specific adaptations are possible for all versions and diagonals.

Connection technology

With DVI/USB-Extended, economy Control Panels can be operated at distances of up to 50 meters from the PC. Apart from a graphics card or a motherboard with DVI output and the USB port available with every motherboard no additional plug-in card is required in the PC.

The CP69xx-xxxx-0010 built-in Control Panels are connected via standard USB and DVI plug connectors and have an industrial pin contact strip for the 24 V power supply. A 2-port USB socket on the rear panel enables the connection of keyboard, mouse, USB stick or CD/DVD drive. USB-Extended transmits data at 480 Mbit/s according to USB 2.0. With the DVI/USB-Extended technology, the distance between Control Panel and Industrial PC can be up to 50 m. The DVI graphic signal is transmitted directly from the PC by a DVI-E cable.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsTransmission technologyProduct status
CP69xx-xxxx-0010DVI/USB Extended 2.0regular delivery

Product information

Technical dataCP69xx-xxxx-0010Options
Device typeEconomy built-in Control Panel with DVI/USB Extended interface
Housingaluminum front with sheet-steel rear coverstainless steel housing at 12", 15" and 19" display without front keyboard
Display size/resolution5.7" 640 x 480, 6.5" 640 x 480, 12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024
Touch screensingle-finger touch screen or touch pad
Front keyboardalphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display
Protection ratingfront side IP65, rear side IP20
Connection technologyDVI-E and USB-E 2.0 enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s.
InterfacesRJ45 for USB-E 2.0, USB 2.0 input for the direct connection to the standard USB output of a PCs at a distance up to 5 m, DVI input, 2 x USB 2.0
Operating temperature0…55°C
Installationpull-out clamping levers for fast installation without loose parts
Power supply24 V DC
CP69xx-xxxx-0010Economy built-in Control Panel CP69xx-xxxx-0010 with DVI/USB Extended interface
CP6907-0000-00105.7-inch display 640 x 480, without keys
CP6907-0001-00105.7-inch display 640 x 480, without keys, touch screen
CP6909-0000-00106.5-inch display 640 x 480, without keys
CP6909-0001-00106.5-inch display 640 x 480, without keys, touch screen
CP6919-0000-00106.5-inch display 640 x 480, function keys
CP6919-0001-00106.5-inch display 640 x 480, function keys, touch screen
CP6929-0000-00106.5-inch display 640 x 480, numeric keyboard
CP6929-0001-00106.5-inch display 640 x 480, numeric keyboard, touch screen
CP6901-0000-001012-inch display 800 x 600, without keys
CP6901-0001-001012-inch display 800 x 600, without keys, touch screen
CP6901-0020-001012-inch display 800 x 600, without keys, USB A socket in the front
CP6901-0021-001012-inch display 800 x 600, without keys, USB A socket in the front, touch screen
CP6911-0000-001012-inch display 800 x 600, function keys
CP6911-0001-001012-inch display 800 x 600, function keys, touch screen
CP6921-0000-001012-inch display 800 x 600, numeric keyboard
CP6921-0001-001012-inch display 800 x 600, numeric keyboard, touch screen
CP6921-0002-001012-inch display 800 x 600, numeric keyboard, touch pad
CP6931-0000-001012-inch display 800 x 600, alphanumeric keyboard
CP6931-0001-001012-inch display 800 x 600, alphanumeric keyboard, touch screen
CP6931-0002-001012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP6902-0000-001015-inch display 1024 x 768, without keys
CP6902-0001-001015-inch display 1024 x 768, without keys, touch screen
CP6902-0020-001015-inch display 1024 x 768, without keys, USB A socket in the front
CP6902-0021-001015-inch display 1024 x 768, without keys, USB A socket in the front, touch screen
CP6912-0000-001015-inch display 1024 x 768, function keys
CP6912-0001-001015-inch display 1024 x 768, function keys, touch screen
CP6922-0000-001015-inch display 1024 x 768, numeric keyboard
CP6922-0001-001015-inch display 1024 x 768, numeric keyboard, touch screen
CP6922-0002-001015-inch display 1024 x 768, numeric keyboard, touch pad
CP6932-0000-001015-inch display 1024 x 768, alphanumeric keyboard
CP6932-0001-001015-inch display 1024 x 768, alphanumeric keyboard, touch screen
CP6932-0002-001015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP6942-0000-001015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides
CP6942-0001-001015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides, touch screen
CP6903-0000-001019-inch display 1280 x 1024, without keys
CP6903-0001-001019-inch display 1280 x 1024, without keys, touch screen
CP6903-0020-001019-inch display 1280 x 1024, without keys, USB A socket in the front
CP6903-0021-001019-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen
CP6913-0000-001019-inch display 1280 x 1024, function keys
CP6913-0001-001019-inch display 1280 x 1024, function keys, touch screen
CP6923-0000-001019-inch display 1280 x 1024, numeric keyboard
CP6923-0001-001019-inch display 1280 x 1024, numeric keyboard, touch screen
CP6923-0002-001019-inch display 1280 x 1024, numeric keyboard, touch pad
CP6933-0000-001019-inch display 1280 x 1024, alphanumeric keyboard
CP6933-0001-001019-inch display 1280 x 1024, alphanumeric keyboard, touch screen
CP6933-0002-001019-inch display 1280 x 1024, alphanumeric keyboard, touch pad
OptionsEconomy built-in Control Panel CP69xx-xxxx-0010 with DVI/USB Extended interface
C9900-T902touch screen pen with wall holder for CP6xxx
C9900-F305stainless steel front with flush-mounted touch screen for CP6207-0001, CP6607-0001, CP6907-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F309stainless steel front with flush-mounted touch screen for CP6209-0001, CP6609-0001, CP6909-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F700stainless steel front with flush-mounted touch screen for CP6201-0021, CP6601-0021, CP6701-0021-0040/-0050, CP6901-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-F306stainless steel front with flush-mounted touch screen for CP6201-0001, CP6601-0001, CP6701-0001-0040/-0050, CP6901-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F701stainless steel front with flush-mounted touch screen for CP6202-0021, CP6602-0021, CP6702-0021-0040/-0050, CP6902-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-F303stainless steel front with flush-mounted touch screen for CP6202-0001, CP6602-0001, CP6702-0001-0040/-0050, CP6902-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F307stainless steel front with flush-mounted touch screen for CP6203-0001, CP6603-0001, CP6703-0001-0040/-0050, CP6903-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F702 stainless steel front with flush-mounted touch screen for CP6203-0021, CP6603-0021, CP6703-0021-0040/-0050, CP6903-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-K560Connecting kit for CP69xx including C9900-K549 DVI cable, C9900-K554 USB 2.0 cable (1.00 m) – 1.00 m
C9900-K513Connecting kit for CP69xx including C9900-K550 DVI cable, C9900-K552 USB 2.0 cable (3.00 m) – 3.00 m
C9900-K515Connecting kit for CP69xx including C9900-K527 DVI cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m
C9900-K625Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K528 DVI cable, C9900-K538 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 10.00 m
C9900-K626Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K534 DVI cable, C9900-K539 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 20.00 m
C9900-K627Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K535 DVI cable, C9900-K540 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 30.00 m
C9900-K628Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K536 DVI cable, C9900-K541 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 40.00 m
C9900-K629Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K537 DVI cable, C9900-K542 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 50.00 m
C9900-K777Connecting kit for CP69xx including C9900-K780 DisplayPort cable, C9900-K554 USB 2.0 cable (1.00 m) – 1.00 m
C9900-K947Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69x including C9900-K820 DisplayPort cable, C9900-K577 USB 3.0 cable (2.00 m) – 2.00 m
C9900-K778Connecting kit for CP69xx including C9900-K781 DisplayPort cable, C9900-K552 USB 2.0 cable (3.00 m) – 3.00 m
C9900-K779Connecting kit for CP69xx including C9900-K782 DisplayPort cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m
C9900-M296wall mounting frame for building installation for 5.7“ economy built-in Panel PC CP6607 or economy built-in Control Panel CP6907
C9900-M311wall mounting frame for building installation for 6.5“ economy built-in Panel PC CP6609 or economy built-in Control Panel CP6909
C9900-M313wall mounting frame for building installation for 12“ economy built-in Panel PC CP6601 or economy built-in Control Panel CP6901
C9900-M314wall mounting frame for building installation for 15“ economy built-in Panel PC CP6602 or economy built-in Control Panel CP6902
C9900-M316wall mounting frame for building installation for 19“ economy built-in Panel PC CP6603 or economy built-in Control Panel CP6903

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use