![CP6900-1400, CP6906-1400 | Stainless steel economy built-in Control Panel with DVI/USB Extended interface](https://multimedia.beckhoff.com/media/cp6900-1400_main_front__web_preview.png)
The CP6900-1400 and CP6906-1400 economy Control Panels in stainless steel finish supplement the Industrial PC entry level class by two built-in Control Panels with DVI/USB Extended interface. The Panels are designed for installation in the front of a control cabinet and have a 7-inch or 10.1-inch touch screen display. In combination with the compact Embedded PCs from the CX series or the Industrial PCs of the type C6xxx, a low-cost PC/panel system results. A 24 V power supply unit is included with the Control Panel. The integrated DVI/USB Extended technology enables the Panel to be positioned up to 50 m from the PC.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Transmission technology | Product status |
---|---|---|
CP6900-1400-0010 | DVI/USB Extended 2.0 | regular delivery |
CP6906-1400-0010 | DVI/USB Extended 2.0 | regular delivery |
© Beckhoff Automation 2025 - Terms of Use