DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP3921-1502-0000 | CNC multi-touch Control Panel in a special CNC function design with DVI/USB-Extended

CP3921-1502-0000 | CNC multi-touch Control Panel in a special CNC function design with DVI/USB-Extended

CP3921-1502-0000 | CNC multi-touch Control Panel in a special CNC function design with DVI/USB-Extended

CP3921-1502-0000 | CNC multi-touch Control Panel in a special CNC function design with DVI/USB-Extended

CP3921-1502-0000 | CNC multi-touch Control Panel in a special CNC function design with DVI/USB-Extended

The Control Panels in the CP39xx-15xx-00x0 series, featuring an angled push-button extension in a special CNC function design, are control and operating devices specifically designed for CNC applications. The 21.5-inch display offers full HD resolution of 1920 x 1080 pixels in a 16:9 aspect ratio.

 

Push-button extension in CNC design:

  • 1 emergency stop
  • 15 illuminated push-buttons
  • 45 membrane keys
  • 2 gray code switches with scale

Mounting arm system for direct machine integration

Each IP65 Control Panel must be integrated into the machine or system by the customer. This is where the compact mounting arm adapters developed by Beckhoff come into play: These modern mechanical adapters offer a direct connection to a 48 mm mounting arm tube system, allowing the panels to be rotated and tilted. In the basic configuration, the CP3921-150x-00x0 CNC Control Panels are supplied with a mounting arm adapter and a lateral 1-port USB socket. The Control Panels can be fitted with a mounting arm adapter from the top or bottom.

TwinCAT CNC/TwinCAT NC I

TwinCAT 3 CNC offers the option to implement interpolation with up to 32 simultaneously interpolating axes. The number of axes and/or the number of channels can be adapted to the requirements of the application via the option packages. Various transformations can be supplemented with the different options on offer. Programming takes place according to DIN 66025. The axes and channels are configured in TwinCAT Engineering.

TwinCAT NC I allows for the interpolation of movements with up to three path axes and five auxiliary axes. A variety of axis types with various fieldbus interfaces are supported. The movement is usually programmed in DIN 66025, but it can also alternatively be carried out via PLC function blocks.

 

Flexible configuration

Thanks to the DVI/USB Extended and CP-Link 4 connection technologies, it is possible to use the CNC Control Panels at a distance of up to 100 meters from the industrial PC.

 

Multi-touch technology

Beckhoff uses exclusively manufactured multi-touch sensors to meet the high demands for mechanical stability, resilience in harsh industrial environments, precise operation, and elegant design. All necessary controller boards are self-developed and manufactured in-house. The result is a highly robust overall system that enables state-of-the-art operating comfort, even in harsh machine environments.

 

Robust housing technology in a modern, high-quality design

As a pioneer in PC-based automation, Beckhoff holds its products to the highest standards of quality and modern design; the company has been using solid aluminum as the raw material for its Control Panel housings since the 1990s in its efforts to harmonize both elements. Aluminum not only offers excellent mechanical, electrical, and thermal properties, but is also easy to process, allowing it to accommodate small-series production and customer-specific adaptations. Anodization produces a high-quality durable surface. In addition to aluminum, stainless steel is also used as a basic material for some industries.

 

Perfectly coordinated Control Panel hardware

Whether the application is a display device (HMI) or a complete Control Panel PC, Beckhoff relies on its own expertise with self-developed and manufactured motherboards. This allows users to benefit from flexible, high-performance hardware platforms with guaranteed long-term availability. Our in-house hardware development is rounded off by our own BIOS development, comprehensive expertise in Microsoft operating systems, and the ultra-compact TwinCAT/BSD operating system. The Control Panel portfolio is complemented by TwinCAT HMI. The visualization software is optimally integrated into the TwinCAT environment and supports the technical possibilities offered by Beckhoff Control Panels through modern programming and parameterization for all kinds of applications.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsTransmission technologyVariantMounting arm connectionProduct status
CP3921-1500-0010CP-Link 4Industry-specificfrom bottomregular delivery
CP3921-1500-0000DVI/USB ExtendedIndustry-specificfrom bottomregular delivery
CP3921-1502-0010CP-Link 4Industry-specificfrom topregular delivery
CP3921-1502-0000DVI/USB ExtendedIndustry-specificfrom topregular delivery

Product information

Technical dataCP3921-1502-0000
Device typeMulti-touch Control Panel with DVI/USB Extended interface
Housingaluminum housing with glass front
Display size/resolution21.5-inch display 1920 x 1080
Touch screenmulti-finger touch screen
Protection ratingIP65
Connection technologyDVI-E and USB-E enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s.
Mounting arm adapterrotatable and tiltable mounting arm adapter for mounting arm systems with 48 mm tube from top
Interfaces1 x round connector IP65 M23 19-pin for power supply of the Control Panel and CNC extension
1 x round connector IP65 DVI and USB-E 2.0
Operating temperature0…55°C
Ordering information
CP3921-1502-000021.5-inch display 1920 x 1080, CNC push-button extension, multi-finger touch screen with DVI/USB Extended
Options
C9900-K630connecting kit 3 m for CP39xx-0000 and CP79xx-xxxx-0010 including:
3 m DVI cable, 3 m Cat.5 cable for USB-E 2.0, USB-to-USB-E 2.0 converter CU8801 for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E 2.0 converter to the PC
C9900-K631connecting kit 5 m for CP39xx-0000 and CP79xx-xxxx-0010 including:
5 m DVI cable, 5 m Cat.5 cable for USB-E 2.0, USB-to-USB-E 2.0 converter CU8801 for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E 2.0 converter to the PC
C9900-K632connecting kit 10 m for CP39xx-0000 and CP79xx-xxxx-0010 including:
10 m DVI cable, 10 m Cat.5 cable for USB-E 2.0, USB-to-USB-E 2.0 converter CU8801 for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E 2.0 converter to the PC
C9900-K633connecting kit 20 m for CP39xx-0000 and CP79xx-xxxx-0010 including:
20 m DVI cable, 20 m Cat.5 cable for USB-E 2.0, USB-to-USB-E 2.0 converter CU8801 for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E 2.0 converter to the PC
C9900-K634connecting kit 30 m for CP39xx-0000 and CP79xx-xxxx-0010 including:
30 m DVI cable, 30 m Cat.5 cable for USB-E 2.0, USB-to-USB-E 2.0 converter CU8801 for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E 2.0 converter to the PC
C9900-K635connecting kit 40 m for CP39xx-0000 and CP79xx-xxxx-0010 including:
40 m DVI cable, 40 m Cat.5 cable for USB-E 2.0, USB-to-USB-E 2.0 converter CU8801 for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E 2.0 converter to the PC
C9900-K636connecting kit 50 m for CP39xx-0000 and CP79xx-xxxx-0010 including:
50 m DVI cable, 50 m Cat.5 cable for USB-E 2.0, USB-to-USB-E 2.0 converter CU8801 for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E 2.0 converter to the PC
C9900-K618Signal and power supply cable for push-button extension, drag-chain suitable, length 5 m, 3 x 1 mm² + 16 x 0.4 mm², assembled, M23 socket, IP65, screw type, 19-wire, second end open
C9900-K619Signal and power supply cable for push-button extension, drag-chain suitable, length 10 m, 3 x 1 mm² + 16 x 0.4 mm², assembled, M23 socket, IP65, screw type, 19-wire, second end open
C9900-K620Signal and power supply cable for push-button extension, drag-chain suitable, length 20 m, 3 x 1 mm² + 16 x 0.4 mm², assembled, M23 socket, IP65, screw type, 19-wire, second end open
C9900-K668Signal and power supply cable for push-button extension, drag-chain suitable, length 30 m, 3 x 1 mm² + 16 x 0.4 mm², assembled, M23 socket, IP65, screw type, 19-wire, second end open

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use