DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K749...K758,-K767,-K768 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

C9900-K749...K758,-K767,-K768 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

C9900-K749...K758,-K767,-K768 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

C9900-K749...K758,-K767,-K768 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

C9900-K749...K758,-K767,-K768 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

M12, X-coded, plug, straight, male, IP67, 8-pin - M12, X-coded, plug, straight, male, IP67, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingX-coded
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingX-coded
Technical dataMeterware
Cross-section4 x 2 x AWG24
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.9 mm
Jacket colorblack
Ordering informationLength
C9900-K7493.00 m
C9900-K7505.00 m
C9900-K75110.00 m
C9900-K75215.00 m
C9900-K75320.00 m
C9900-K75425.00 m
C9900-K75530.00 m
C9900-K75640.00 m
C9900-K75750.00 m
C9900-K75860.00 m

© Beckhoff Automation 2024 - Terms of Use