DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K742...K744 | Power cable, PUR, 2 x 0.75 mm², drag-chain suitable, black

C9900-K742...K744 | Power cable, PUR, 2 x 0.75 mm², drag-chain suitable, black

C9900-K742...K744 | Power cable, PUR, 2 x 0.75 mm², drag-chain suitable, black

C9900-K742...K744 | Power cable, PUR, 2 x 0.75 mm², drag-chain suitable, black

C9900-K742...K744 | Power cable, PUR, 2 x 0.75 mm², drag-chain suitable, black

M12, A-coded, socket, straight, female, 5-pin - open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Technical dataMeterware
Cross-section2 x 0.75 mm² (AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Jacket colorblack
Ordering informationLength
C9900-K7425.00 m
C9900-K74310.00 m
C9900-K74420.00 m

© Beckhoff Automation 2024 - Terms of Use