Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K741,-K748 | Power cable, PUR, 2 x 0,75mm², drag-chain suitable, black

C9900-K741,-K748 | Power cable, PUR, 2 x 0,75mm², drag-chain suitable, black

C9900-K741,-K748 | Power cable, PUR, 2 x 0,75mm², drag-chain suitable, black

C9900-K741,-K748 | Power cable, PUR, 2 x 0,75mm², drag-chain suitable, black

C9900-K741,-K748 | Power cable, PUR, 2 x 0,75mm², drag-chain suitable, black

M12, A-coded, socket, angled, female, 4-pin - open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Technical dataCable by meter
Cross-section2 x 0.75 mm² (AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.00 mm ±0.20 mm
Min. bending radius, moved10 x outer cable diameter
Jacket colorblack
Ordering informationLength
C9900-K74110.00 m
C9900-K74820.00 m

© Beckhoff Automation 2025 - Terms of Use