DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K730...K739 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K730...K739 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K730...K739 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K730...K739 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K730...K739 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

M12, X-coded, plug, straight, male, IP67, 8-pin - M12, X-coded, plug, straight, male, IP67, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingX-coded
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingX-coded
Technical dataMeterware
Cross-section4 x 2 x AWG23/7
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter8.7 mm ± 0.2 mm (0.3425" ± 0.0079")
Jacket colorblack
Ordering informationLength
C9900-K7303.00 m
C9900-K7315.00 m
C9900-K73210.00 m
C9900-K73315.00 m
C9900-K73420.00 m
C9900-K73525.00 m
C9900-K73630.00 m
C9900-K73740.00 m
C9900-K73850.00 m
C9900-K73960.00 m

© Beckhoff Automation 2024 - Terms of Use