DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K713...K721,-K725,-K729,-K746 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

C9900-K713...K721,-K725,-K729,-K746 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

C9900-K713...K721,-K725,-K729,-K746 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

C9900-K713...K721,-K725,-K729,-K746 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

C9900-K713...K721,-K725,-K729,-K746 | CP-Link 4 cable, shielded, PUR, 4 x 2 x AWG24/7, drag-chain suitable, black, Cat.6A

RJ45, plug, straight, IP20, 8-pin - RJ45, plug, straight, IP20, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Technical dataMeterware
Cross-section4 x 2 x AWG24
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.9 mm
Jacket colorblack
Ordering informationLength
C9900-K7253.00 m
C9900-K7135.00 m
C9900-K71410.00 m
C9900-K72915.00 m
C9900-K71520.00 m
C9900-K74625.00 m
C9900-K71630.00 m
C9900-K71740.00 m
C9900-K71850.00 m
C9900-K71960.00 m
C9900-K72070.00 m
C9900-K72180.00 m

© Beckhoff Automation 2024 - Terms of Use