DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K584,-K585,-K687,-K538,-K408,-K539...K542 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

C9900-K584,-K585,-K687,-K538,-K408,-K539...K542 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

C9900-K584,-K585,-K687,-K538,-K408,-K539...K542 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

C9900-K584,-K585,-K687,-K538,-K408,-K539...K542 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

C9900-K584,-K585,-K687,-K538,-K408,-K539...K542 | USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5

RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Body colorgreen
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Body colorgreen
Technical dataMeterware
Cross-section (Ethernet)0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.9 mm ± 0.2 mm (0.2323" ± 0.0079")
Jacket colorgreen
A137.00 mm
B137.00 mm
Ordering informationLength
C9900-K5843.00 m
C9900-K5855.00 m
C9900-K6877.50 m
C9900-K53810.00 m
C9900-K40815.00 m
C9900-K53920.00 m
C9900-K54030.00 m
C9900-K54140.00 m
C9900-K54250.00 m

© Beckhoff Automation 2024 - Terms of Use