DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K533,-K546...K548 | USB cable, shielded, PVC, 1 x 2 x AWG28 + 2C AWG20, fixed installation, black

C9900-K533,-K546...K548 | USB cable, shielded, PVC, 1 x 2 x AWG28 + 2C AWG20, fixed installation, black

C9900-K533,-K546...K548 | USB cable, shielded, PVC, 1 x 2 x AWG28 + 2C AWG20, fixed installation, black

C9900-K533,-K546...K548 | USB cable, shielded, PVC, 1 x 2 x AWG28 + 2C AWG20, fixed installation, black

C9900-K533,-K546...K548 | USB cable, shielded, PVC, 1 x 2 x AWG28 + 2C AWG20, fixed installation, black

USB A, plug, straight, male, 4-pin – M9, plug, straight, female, 5-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM9
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage125 V
Mating cycles≥ 500
Technical dataHead B
Shieldingyes
Installation sizeUSB A
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated voltage30 V
Technical dataCable by meter
Cross-section1 x 2 x 28AWG + 2C 20AWG
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter5.0 mm
Min. bending radius, fixed installation50 mm
Jacket colorblack
A144.0 mm
A2Ø 14,0 mm
Ordering informationLength
C9900-K5330.50 m
C9900-K5461.00 m
C9900-K5473.00 m
C9900-K5485.00 m

© Beckhoff Automation 2025 - Terms of Use