The PS9731-2410-0000 DC/DC converter is a voltage converter that operates with input voltages between 36 V DC and 60 V DC. It generates an output voltage of 24 V DC with 10 A.
Special features:
- converts voltages to another voltage level
- refreshes, amplifies, and stabilizes voltages
- provides an electrically isolated SELV/PELV voltage
Product status:
regular delivery
Product information
Technical data | PS9731-2410-0000 |
---|---|
Input voltage | 48 V DC (±25 %) |
Input voltage range | 36…60 V DC |
Input current | 5.4 A |
Starting current | typ. 9 A peak |
Output voltage | 24 V DC |
Adjustment range | 24…28 V DC |
Output current | 10 A |
Short-circuit current | 16 A |
Power loss | 15.4 W |
Typ. bridging period | 7 ms |
Efficiency | approx. 94% |
Operating temperature | -25…+70°C |
Shock resistance | conforms to EN 60068-2-27 |
Vibration resistance | conforms to EN 60068-2-6 |
Weight | approx. 520 g |
Approvals/markings | CE |
Protection rating | IP20 |
Housing data | Power supply |
---|---|
Dimensions (W x H x D) | 42 mm x 124 mm x 117 mm |
Material | aluminum |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Wiring | input/output: screw type connection |
Connection cross-section | e*: max. 6 mm², f*: max. 4 mm², a*: max. 4 mm² |
Max. cable diameter with end sleeve | 2.8 mm |
Connection cross-section AWG | Input/Output: AWG20-10 |
Stripping length | 7 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use