DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

Image similar, may contain optional accessories
EPI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

IO-Link status LED
IO-Link interface Class B
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
LED (P24-1)
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | Sensor Supply P24
2 | Input +
3 | N24
4 | Input -
5 | Shield
Top view 
I/O connection 
Connector assignment 
EPI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

From the IO-Link sensor into the cloud

From the IO-Link sensor into the cloud

The EPI3174-0002 IO-Link box has four analog inputs which can be individually parameterized, so that they process signals either in the -10…+10 V or the 0/4…20 mA range. The voltage or input current is digitized with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. The four input channels have differential inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available.

 

The EPI3174-0002 is a Class B device, a 5-wire cable is required for connection.

Product status:

regular delivery

Product information

Technical dataEPI3174-0002
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class B
Number of inputs4
Input connectionsM12, screw type
Signal type-10/0…+10 V | 0/4…20 mA, parameterizable per channel
Internal resistance> 200 kΩ | typ. 85 Ω + diode voltage
Common-mode voltage UCMmax. 35 V
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Conversion time~ 100 µs
Input filter limit frequency5 kHz
Input filterconfigurable
Sensor supplyfrom additional power supply P24
Current consumptiontyp. 100 mA from L+
Electrical isolationL+/P24: yes
Special featurescurrent or voltage parameterizable (0/4…20 mA, -10/0…10 V)
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 165 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use