DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

Image similar, may contain optional accessories
FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

Housing type A

Image similar, may contain optional accessories
FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

Housing type B

Image similar, may contain optional accessories
FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

12 thermocouple channels, housing type A

Image similar, may contain optional accessories
FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

12 thermocouple channels, housing type B

Image similar, may contain optional accessories
FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

32 thermocouple channels, housing type A

Image similar, may contain optional accessories
FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

32 thermocouple channels, housing type B

FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

Housing type A

FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

Housing type B

FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

12 thermocouple channels, housing type A

FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

12 thermocouple channels, housing type B

FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

32 thermocouple channels, housing type A

FM33xx-B310 | Thermocouple Fieldbus Modules with PROFIBUS interface

32 thermocouple channels, housing type B

The FM33xx-B310 Fieldbus Modules allow 12 or 32 thermocouples to be connected to a module. The connecting circuitry for these multiple thermocouples is housed in a compact, splash-proof housing and has a PROFIBUS DP interface with a transmission rate of 12 Mbaud. Data are mainly exchanged cyclically, although acyclic services (“DP-V1”) are also available for parameterization and diagnosis.

The module’s circuit can operate thermocouple sensors using a 2-wire connection. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The error LEDs indicate a broken wire. Compensation for the cold junction is made through a temperature measurement in the connecting plugs. This means that standard extension leads can be connected. The Fieldbus Modules have back-voltage protection circuitry to protect against external voltages applied to the thermocouple inputs. Voltages of up to 230 V AC are withstood without damage to the module. Those thermocouple inputs that are not affected remain functionally operative or are only affected for a short time.

The extended parameterization may be carried out either via the fieldbus or, using the KS2000 software tool, through the configuration interface. The parameters are stored in the module. The status of the Fieldbus Module is indicated via LEDs.

The different versions of the FM33xx-B310 Fieldbus Module differ in terms of the number of available thermocouple input channels (12 or 32 channels), the type of thermocouple that is implemented (type J or K), and the housing type (clip-on housing A or add-on housing B). The add-on housing (type B) features two locking latches and a continuous rubber seal to provide an IP65 connection to the socket element. In addition, housing type B features two cast brackets with holes for attaching the FM module to mounting plates (through-hole mounting).

Product status:

regular delivery

Product information

Technical dataFM3312-B310FM3332-B310
FieldbusPROFIBUS DP
Data transfer ratesmax. 12 Mbaud
Configuration possibilityvia KS2000 or the controller
Connectionfieldbus: DIN 45322, 6-pin, screw type,
thermocouples: industrial plug-in connection (Han24E), 2-wire connection
fieldbus: DIN 45322, 6-pin, screw type,
thermocouples: industrial plug-in connection (Han64D), 2-wire connection
Number of channels12 thermocouple channels32 thermocouple channels
Cable lengthmax. 10 m
Sensor typestype J, K, mV measurement
Measuring rangetype J: -10…+900°C; type K: -100…+1370°C
Resolution0.1°C per digit
Conversion timeapprox. 250 ms
Measurement error/uncertainty< ±0.5% (of the full scale value)
Input filter5 variations, configurable
Power supply24 V DC (-15%/+20%)
Current consumptiontyp. 90 mA/max. 120 mAtyp. 100 mA/max. 130 mA
Bit width in the process imageinput: 4 x 16 bit data, optional: 4 x 8 bit control/status
Electrical isolationchannels/control voltage: 500 V, between the channels: no, control voltage/fieldbus: 100 V (PROFIBUS)
Contactshard gold plated
Dimensions (W x H x D)type A: 120 mm x 52 mm x 129 mm, type B: 150 mm x 52 mm x 129 mm
Weighttype A: 950 g, type B: 1030 g
Operating/storage temperature0…+55°C/-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.housing to IP65 (PROFIBUS connector: IP67)/variable
Approvals/markingsCE, UL
Ordering informationFM33xx-B310
FM3312-B310-0000Fieldbus Module, 12-channel, PROFIBUS, thermocouple, type K, housing type A (industrial plug-in connector, Han24B)
FM3312-B310-0010Fieldbus Module, 12-channel, PROFIBUS, thermocouple, type J, housing type A (industrial plug-in connector, Han24B)
FM3312-B310-1000Fieldbus Module, 12-channel, PROFIBUS, thermocouple, type K, housing type B (add-on housing AGG + locking bracket)
FM3312-B310-1010Fieldbus Module, 12-channel, PROFIBUS, thermocouple, type J, housing type B (add-on housing AGG + locking bracket)
FM3332-B310-0000Fieldbus Module, 32-channel, PROFIBUS, thermocouple, type K, housing type A (industrial plug-in connector, Han24B)
FM3332-B310-0010Fieldbus Module, 32-channel, PROFIBUS, thermocouple, type J, housing type A (industrial plug-in connector, Han24B)
FM3332-B310-1000Fieldbus Module, 32-channel, PROFIBUS, thermocouple, type K, housing type B (add-on housing AGG + locking bracket)
FM3332-B310-1010Fieldbus Module, 32-channel, PROFIBUS, thermocouple, type J, housing type B (add-on housing AGG + locking bracket)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use