DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK3100 | PROFIBUS Bus Coupler

Image similar, may contain optional accessories
EK3100 | PROFIBUS Bus Coupler

EK3100 | PROFIBUS Bus Coupler

Power LEDs
E-bus
Coupler
supply
Input for
power contacts
Power contacts
Front flap
Fieldbus connection
Address selector
EK3100 | PROFIBUS Bus Coupler

EK3100 | PROFIBUS Bus Coupler

The EK3100 Bus Coupler connects PROFIBUS networks to the EtherCAT Terminals (ELxxxx) as well as the EtherCAT Box modules (EPxxxx) and converts the telegrams from PROFIBUS to the E-bus signal representation. One station consists of an EK3100 and any number of EtherCAT Terminals. The coupler is connected to PROFIBUS via a 9-pin D-sub plug. In EtherCAT, the PROFIBUS coupler has at its disposal a lower-level, powerful and ultra-fast I/O system with a large selection of terminals. The coupler supports the PROFIBUS profile and fits seamlessly into PROFIBUS networks.

Product status:

regular delivery

Product information

Technical dataEK3100
Task within EtherCAT systemcoupling of standard digital and analog EtherCAT Terminals and EtherCAT Box modules to PROFIBUS networks
Number of EtherCAT Terminalsdepending on the process data size
Type/number of peripheral signalsdepending on the process data size
ProtocolPROFIBUS DP
Data transfer ratesup to 12 Mbaud (automatic detection)
Configurationnot required
Bus interface1 x D-sub 9-pin socket with shielding
Power supply24 V DC (-15%/+20%)
Input currenttyp. 120 mA + (total E-bus current)/4
Current consumption E-busup to 2 A
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/Ethernet)
Dimensions (W x H x D)64 mm x 100 mm x 73 mm
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataEK-64-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)64 mm x 100 mm x 72 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use