DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ9404 EtherCAT plug-in module is used in combination with the EJ1101-0022 EtherCAT Coupler to supply the E-bus with power. Data is exchanged between the coupler and the module over the E-bus. Each EtherCAT plug-in module draws a certain amount of current from the E-bus (see “Current consumption E-bus” in the technical data). This current is fed into the E-bus by the power supply plug-in module. The maximum output current is 12 A.

Product status:

regular delivery

Product information

Technical dataEJ9404
Technologypower supply module for E-bus
Short-circuit proof
Input voltage24 V DC (-15%/+20%)
Output voltage
Max. output current12 A
Current consumption E-bus
Current consumption from US10 mA + (∑ E-bus current/6.25)
Electrical isolation
Diagnostics in the process image
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-24-2x16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)24 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use