DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EJ6070 | EtherCAT plug-in module, license key for TwinCAT 3.1

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

TwinCAT 3.1 offers an option to manage TwinCAT software licenses via the EtherCAT plug-in module EJ6070. The EJ6070 embodies the hardware license key in the modular EtherCAT I/O system. Data transfer takes place via EtherCAT.

The module is equipped with a local data memory for saving TwinCAT 3.1 license files. It is accessed via TwinCAT 3.1. The functionally equivalent C9900-L100 license key USB stick also features this data memory.

 

Both the EtherCAT plug-in module and the USB stick are available with factory pre-installed licenses: EL6070-0033, C9900-L100-0033.

 

Note that the EJ6070 and EJ6070-0033 are two different devices in terms of EtherCAT and are therefore not interchangeable in the EtherCAT I/O configuration.

Product status:

regular delivery

Product information

Technical dataEJ6070
TechnologyEtherCAT license key module
Memory1 Mbyte
Current consumption E-bustyp. 130 mA
Distributed clocks
Special featurestransmission of license information via EtherCAT
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 30 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm
Ordering information
EJ6070EtherCAT plug-in module, license key for TwinCAT 3.1
EJ6070-0033EtherCAT plug-in module, license key for TwinCAT 3.1, factory-installed licenses

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use