DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EJ4008 | EtherCAT plug-in module, 8-channel analog output, voltage, 0…10 V, 12 bit

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ4008EtherCAT plug-in module generate signals in the range between 0 and 10 V. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output channels have a common ground potential. The module combines eight channels in one housing. The output stages are powered by the 24 V supply. The signal state is indicated by light emitting diodes.

Product status:

regular delivery

Product information

Technical dataEJ4008
Connection technology1-wire, single-ended
Number of outputs8
Supply voltage electronics24 V DC (via distribution board)
Signal voltage0…10 V
Distributed clocksyes
Distributed clock precision<< 1 µs
Load> 5 kΩ (short-circuit proof)
Measurement error/uncertainty< 0.1% (relative to full scale value)
Output error< ±0.1% (relative to end value)
Resolution12 bit
Electrical isolation500 V (E-bus/signal voltage)
Conversion time~ 400 µs
Current consumption periphery
Auxiliary power currenttyp. 25 mA
Current consumption E-bustyp. 90 mA
Special featuresOptional watchdog: user-specific output value with ramp; user synchronization can be activated.
Weightapprox. 30 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use