DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ3114-0010 | EtherCAT plug-in module, 4-channel analog input, current, ±20 mA, 16 bit, differential, high-precision

EJ3114-0010 | EtherCAT plug-in module, 4-channel analog input, current, ±20 mA, 16 bit, differential, high-precision

EJ3114-0010 | EtherCAT plug-in module, 4-channel analog input, current, ±20 mA, 16 bit, differential, high-precision

EJ3114-0010 | EtherCAT plug-in module, 4-channel analog input, current, ±20 mA, 16 bit, differential, high-precision

EJ3114-0010 | EtherCAT plug-in module, 4-channel analog input, current, ±20 mA, 16 bit, differential, high-precision

The EJ3114-0010 EtherCAT plug-in module processes signals in the range between -20 mA and 20 mA. The current is digitized to a resolution of 16 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the module have differential inputs and possess a common, internal ground potential. Overload condition is detected, and the terminal status is relayed to the controller via the E-bus. The EtherCAT plug-in module indicates its signal state by means of light emitting diodes.

Product status:

regular delivery

Product information

Technical dataEJ3114-0010
Number of inputs4 (differential)
Power supplyvia the E-bus
Signal current±20 mA
Distributed clocksyes
Distributed clock precision<< 1 µs
Internal resistancetyp. 85 Ω
Input filter limit frequency5 kHz
Surge voltage resistance35 V DC
Common-mode voltage UCMmax. 10 V
Conversion time~ 100 µs
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.1 % at 23 °C ±5 °C, otherwise < ±0.2 % (relative to full scale value)
Electrical isolation500 V (E-bus/field potential)
Special featuresstandard and compact process image, activatable FIR/IIR filters, limit value monitoring
Weightapprox. 30 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

© Beckhoff Automation 2024 - Terms of Use