DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EJ3068 | EtherCAT plug-in module, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ3068 EtherCAT plug-in module processes signals in the range between 0 and 10 V. The voltage is digitized with a resolution of 12 bits and is transmitted (electrically isolated) to the higher-level automation device. The module combines eight channels in one housing. The signal state is indicated by light emitting diodes.

Product status:

regular delivery

Product information

Technical dataEJ3068
Number of inputs8 (single-ended)
Power supplyvia the E-bus
Technologysingle-ended
Signal voltage0…10 V
Distributed clocks
Internal resistance> 130 kΩ
Input filter limit frequency1 kHz
Conversion timetyp. 1.25 ms default setting, configurable
Resolution12 bit (16 bit presentation)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (E-bus/field potential)
Current consumption E-bustyp. 130 mA
Dielectric strengthmax. 30 V
Special featuresactivatable FIR/IIR filters, limit value monitoring
Weightapprox. 30 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use