DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ET1100 | EtherCAT ASIC

ET1100 | EtherCAT ASIC

ET1100 | EtherCAT ASIC

ET1100 | EtherCAT ASIC

ET1100 | EtherCAT ASIC

The ET1100 EtherCAT ASIC offers a cost-effective and compact solution for realizing EtherCAT slaves. It processes the EtherCAT protocol in the hardware and therefore ensures high-performance and real-time capability, independent of any downstream slave microcontrollers and associated software. Through its three process data interfaces – digital I/O, SPI and 8/16 bit µC – the EtherCAT ASIC enables realization of simple digital modules without microcontrollers and development of intelligent devices with own processor. The ASIC features distributed clocks that enable high-precision synchronization (< 100 ns) of the EtherCAT slaves. The supply voltage is 3.3 V or 5 V; the core voltage of 2.5 V is generated by the integrated in-phase regulator or can be supplied directly. ET1100 is suitable as a universal solution for all types of EtherCAT devices. Due to its compact design and small number of external components, it only requires minimum space on the board.

The ET1100 ASIC housing (BGA128) only measures 10 x 10 mm. The chip can support up to four EtherCAT ports. The 8 kB internal memory (DPRAM) for access to process and parameter data is optionally addressed via parallel or serial data bus. Alternatively, the ASIC can be used without controller. In this case up to 32 digital signals can be connected directly.

Product status:

Regular delivery

Product information

Technical dataET1100
Number of EtherCAT ports4 (max. 4 x MII)
FMMUs8
SYNC manager8
DPRAM8 kbyte
Distributed clocksyes (64 bit)
Process data interfaces32 bit digital I/O
SPI
8/16 bit µC
HousingBGA128, 10 x 10 mm
Ordering information
ET1100-0000-0001EtherCAT ASIC, 10 pieces, packaging: strip, in ESD box
ET1100-0000-0012EtherCAT ASIC, 120 pieces, packaging: strip, in ESD box
ET1100-0000-0024EtherCAT ASIC, 240 pieces, packaging: strip, on 7" reel
ET1100-0000-0050EtherCAT ASIC, 500 pieces, packaging: strip, on 7" reel
ET1100-0000-0100EtherCAT ASIC, 1,000 pieces, packaging: strip, on 13" reel
ET1100-0000-0250EtherCAT ASIC, 2,500 pieces, packaging: 1 reel (13")
ET1100-0000-0500EtherCAT ASIC, 5,000 pieces, packaging: 2 reels (13")
ET1100-0000-0750EtherCAT ASIC, 7,500 pieces, packaging: 3 reels (13")
ET1100-0000-1000EtherCAT ASIC, 10,000 pieces, packaging: 4 reels (13")

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use