DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9820 | EtherCAT evaluation kit

EL9820 | EtherCAT evaluation kit

EL9820 | EtherCAT evaluation kit

EL9820 | EtherCAT evaluation kit

EL9820 | EtherCAT evaluation kit

The evaluation kit serves as platform for the development of EtherCAT slaves. The piggyback controller board supplied with the kit realizes the complete EtherCAT connection with the ASIC ET1100. All digital I/O, SPI and asynchronous μController process data interfaces (PDIs) are connected to pin strips and can be selected via PDI selector switch. The SPI interface can optionally be connected with a PIC microcontroller included with the kit or directly to the pin strip. A programming and debugging interface for the controller is also provided. The EL9820 can therefore also be used as platform for the ET9300 EtherCAT Slave Stack Code provided with the evaluation kits.

A USB cable is included in the accessories.

The TR8100 EtherCAT training (EtherCAT evaluation kit and slave stack code)can be ordered as an option.

Product status:

regular delivery

Product information

Technical dataEL9820
Evaluation kitbase board
EtherCAT Slave ControllerASIC ET1100
EtherCAT piggyback controller boardFB1111-0142 with ASIC ET1100
SoftwareEtherCAT Slave Stack Code ET9300

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use