The EQ1809-0022 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.
The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module. The connected sensors are supplied with a total of 0.5 A for all sensors via an internal, short-circuit-proof driver module. Due to the input filter of 3.0 ms, the EQ1809-0022 is preferably suitable for electronic and mechanical inputs, which thereby experience additional debouncing of the signal. The 16-channel design offers a very high channel density in a very small space.
The modules of the EQxxxx series are made of stainless steel in hygienic design. Therefore they are ideal for applications in the food, chemical or pharmaceutical industries, which require protection rating IP69K.
Product status:
regular delivery
Product information
Technical data | EQ1809-0022 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Specification | EN 61131-2, type 1/3 |
Number of inputs | 16 |
Input connections | M12 x 1, 5-pin, a-coded |
Nominal input voltage | 24 V DC (-15%/+20%) |
Input filter | 3.0 ms |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 3) |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Distributed clocks | – |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Sensor supply | from load supply voltage, max. 0.5 A, short-circuit proof in total |
Current consumption from US | typ. 130 mA |
Electrical isolation | 500 V |
Special features | stainless steel, Hygienic Design |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP69K (according to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M12 |
---|---|
Dimensions (W x H x D) | 72 mm x 160 mm x 43 mm |
Material | stainless steel |
Installation | 2 fixing lugs for M5 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use