DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP9521-0020 | EtherCAT Box, media converter, Ethernet/EtherCAT, 100 Mbit/s, 24 V DC

Image similar, may contain optional accessories
EP9521-0020 | EtherCAT Box, media converter, Ethernet/EtherCAT, 100 Mbit/s, 24 V DC

EP9521-0020 | EtherCAT Box, media converter, Ethernet/EtherCAT, 100 Mbit/s, 24 V DC

EtherCAT port M8 copper physics
EtherCAT port M8 copper physics
EtherCAT port
LC Duplex physics
Power supply feed
Power supply downstream
connection
Top view 
EP9521-0020 | EtherCAT Box, media converter, Ethernet/EtherCAT, 100 Mbit/s, 24 V DC

EP9521-0020 | EtherCAT Box, media converter, Ethernet/EtherCAT, 100 Mbit/s, 24 V DC

The EtherCAT/Industrial Ethernet module EP9521-0020 for Industrial Fast Ethernet/100 Mbit/s serves as media converter from optical fiber to copper and vice versa. The media converter is suitable for multi-mode fiber-optic cables and is used for direct transfer between the two media. The media converter operates bidirectionally and collision-free with constant delay. It can be diagnosed as a separate EtherCAT device. In this way, unlike standard media converters, it enables fast link control and the safe closing of the EtherCAT strand even in the event of a fault. Since the transfer direction (copper to optical fiber | optical fiber to copper) is relevant for the bus, the device can be configured via a switch. Via this switch “Link Loss Forwarding” for normal Ethernet operation can also be selected.

The EP9521-0020 is useful in applications where EtherCAT transfers over large distances are required or where higher EMC loads on the bus line are to be expected.

Product status:

regular delivery

Product information

Technical dataEP9521-0020
ProtocolEtherCAT/Industrial Fast Ethernet
Bus interface1 x LC Duplex; 2 x M8, shielded
Task within EtherCAT systemmedia transition from M8 copper physics to multi-mode fiber optic and back
Number of channels1
Data transfer mediummulti-mode glass fiber 50/125 µm; Ethernet/EtherCAT cable (min. Cat.5), shielded
Distance between stationsmax. 2000 m (100BASE-FX); max. 100 m (100BASE-TX)
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Configurationper rotary switch
Power supply24 V DC (-15%/+20%)
Dimensions (W x H x D)85 mm x 126 mm x 26.5 mm
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use