DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP9300-0022 | EtherCAT Box, PROFINET RT

Image similar, may contain optional accessories
EP9300-0022 | EtherCAT Box, PROFINET RT

EP9300-0022 | EtherCAT Box, PROFINET RT

EtherCAT signal output
Address selector
Diag port
PROFINET RT
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Tx+
2 | Rx+
3 | Tx-
4 | Rx-
Housing | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
EP9300-0022 | EtherCAT Box, PROFINET RT

EP9300-0022 | EtherCAT Box, PROFINET RT

The EP9300-0022 EtherCAT Box connects PROFINET RT networks to the EtherCAT Box modules (EPxxxx, ERxxxx and EQxxxx) and converts the telegrams from PROFINET RT to EtherCAT. One station consists of an EP9300-0022 and any number of EtherCAT Box modules. The box is connected to PROFINET RT via a D-coded M12 socket (in/out). With EtherCAT, the PROFINET RT box can use the powerful and ultra-fast I/O system with its large selection of EtherCAT Box modules. The EP9300-0022 supports the PROFINET RT profile and seamlessly fits into PROFINET RT networks.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: EP9320-0022

Product information

Technical dataEP9300-0022
ProtocolPROFINET RT
Bus interface2 x M12 socket, D-coded (switched)
Task within EtherCAT systemcoupling of standard digital and analog EtherCAT Box modules to PROFINET RT networks
Number of EtherCAT Box modulesdepending on the process data size
Type/number of peripheral signalsdepending on the process data size
Nominal voltage24 V DC (-15%/+20%)
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Data transfer rates100 Mbit/s
Configurationautomatic
Electrical isolation500 V
Power supply24 V DC (-15%/+20%)
Special featurespotted, shock- and vibration-resistant
Weightapprox. 320 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use