DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP9320-0022 | EtherCAT Box, PROFINET RTNew

Image similar, may contain optional accessories
EP9320-0022 | EtherCAT Box, PROFINET RT

EP9320-0022 | EtherCAT Box, PROFINET RT

EtherCAT signal output
Address selector
Diag port
PROFINET RT
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Tx+
2 | Rx+
3 | Tx-
4 | Rx-
Housing | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
EP9320-0022 | EtherCAT Box, PROFINET RT

EP9320-0022 | EtherCAT Box, PROFINET RT

The EP9320-0022 EtherCAT Box is the successor of the EP9300-0022. It connects PROFINET RT networks to the EtherCAT Box modules (EPxxxx, ERxxxx and EQxxxx) and converts the telegrams from PROFINET RT to EtherCAT. One station consists of an EP9320-0022 and any number of EtherCAT Box modules. The box is connected to PROFINET RT via a D-coded M12 socket (in/out). With EtherCAT, the PROFINET RT box can use the powerful and ultra-fast I/O system with its large selection of EtherCAT Box modules. The EP9320-0022 supports the PROFINET RT profile and seamlessly fits into PROFINET RT networks.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataEP9320-0022
ProtocolPROFINET RT
Bus interface2 x M12 socket, D-coded (switched)
Task within EtherCAT systemcoupling of standard digital and analog EtherCAT Box modules to PROFINET RT networks
Number of EtherCAT Box modulesdepending on the process data size
Type/number of peripheral signalsdepending on the process data size
Nominal voltage24 V DC (-15%/+20%)
Current consumption from US200 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Data transfer rates100 Mbit/s
Configurationautomatic
Electrical isolation500 V
Power supply24 V DC (-15%/+20%)
Special featurespotted, shock- and vibration-resistant
Weightapprox. 320 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use