DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP1312-0001 | EtherCAT Box, 2-port junction, EtherCAT P, M8

Image similar, may contain optional accessories
EP1312-0001 | EtherCAT Box, 2-port junction, EtherCAT P, M8

EP1312-0001 | EtherCAT Box, 2-port junction, EtherCAT P, M8

EtherCAT signal input
EtherCAT signal output
EtherCAT P port 1
EtherCAT P port2
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | TX+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | TX+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
EP1312-0001 | EtherCAT Box, 2-port junction, EtherCAT P, M8

EP1312-0001 | EtherCAT Box, 2-port junction, EtherCAT P, M8

The 2-port EtherCAT P junction enables configuration of EtherCAT P topologies from an EtherCAT system. A modular EtherCAT P star can be realized by using several EP1312-0001 in series. Individual devices or complete EtherCAT P strands can be connected at the junction ports. EtherCAT P branches are connected via screw type, shielded P-coded M8 sockets. The state of the EtherCAT P line is indicated by the Link/Activity LEDs. The Run LED indicates the status of the EP1312-0001.

Product status:

regular delivery

Product information

Technical dataEP1312-0001
Bus interface2 x M8 socket, shielded, 2 x P-coded M8 socket
Task within EtherCAT systemcoupling of EtherCAT P junctions
Number of channelsIN: 1 x EtherCAT, OUT: 1 x EtherCAT, 2 x EtherCAT P
Nominal voltage24 V DC (-15%/+20%)
Total currentmax. 3 A per US and UP for all EtherCAT P ports in total
Current consumption from UStyp. 120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use