DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP1122-0001 | EtherCAT Box, 2-port junction, M8Preferred type

Image similar, may contain optional accessories
EP1122-0001 | EtherCAT Box, 2-port junction, M8

EP1122-0001 | EtherCAT Box, 2-port junction, M8

EtherCAT signal input
EtherCAT signal output
EtherCAT port 1
EtherCAT port 2
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
EP1122-0001 | EtherCAT Box, 2-port junction, M8

EP1122-0001 | EtherCAT Box, 2-port junction, M8

The 2-port EtherCAT junction enables configuration of EtherCAT star topologies. A modular EtherCAT star can be realized by using several EP1122-0001 units in a station. Individual devices or complete EtherCAT strands can be connected at the junction ports. The EtherCAT junctions are connected via M8 sockets with direct display of link and activity status. The Run LED indicates the status of the EP1122-0001. Through TwinCAT and other suitable EtherCAT masters the EP1122-0001 also supports coupling and uncoupling of EtherCAT strands during operation (Hot Connect).

Product status:

regular delivery

Product information

Technical dataEP1122-0001
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of EtherCAT ports2
Task within EtherCAT systemcoupling of EtherCAT junctions
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Data transfer mediumEtherCAT cable
Distance between stations100 m (100BASE-TX)
Data transfer rates100 Mbit/s
Configurationnot required
Sensor supply
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL, ATEX
Ex markingII 3 G Ex nA IIC T4 Gc
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use