DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

Image similar, may contain optional accessories
EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
Connector
assignment
see documentation
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

EtherCAT box EP8601-002: One box - many options

EtherCAT box EP8601-002: One box - many options

EL8601-8411: Up to twelve signal interfaces and nine signal types

EL8601 multi-I/O interface: Product news from SPS 2022

The EP8601-0022 EtherCAT Box offers a combination of different inputs and outputs and nine different signal types. In addition to the digital inputs and outputs, there is also one analog input and one analog output which are configurable as a current or voltage signal with 12-bit resolution. The digital inputs with configurable filter times can also be used for 24 V HTL encoders with A, B track incl. latch and gate function or as an up/down counter with a counting frequency of up to 100 kHz. Two of the digital outputs can be used as a PWM signal that can be modulated in both pulse width and frequency in the range of 20 Hz to 25 kHz.

With its combination of inputs and outputs, the EP8601-0022 offers a compact solution that can be controlled via EtherCAT for a wide variety of units.

Product status:

regular delivery

Product information

Technical dataEP8601-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Input filterconfigurable (1 µs, 0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms)
Connection methodM12, screw type
Sensor supplyfrom control voltage US
Actuator supplyfrom the auxiliary voltage UP
Electrical isolation500 V
Weightapprox. 250 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Technical dataMulti-function | Counter
Connection technology1 x up/down counter
SpecificationEN 61131-2, type 1, “0”: < 5 V DC, “1”: > 11 V DC, typ. 3 mA
Number of countersmax. 1
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 1/3)
Counting frequencymax. 100 kHz
Counter depth32 bit
Special featuresSet counter, lock, switch output
Technical dataMulti-function | Encoder
Technologyincremental encoder interface, HTL 24 V DC
SpecificationEN 61131-2, type 1, “0”: < 5 V DC, “1”: > 11 V DC, typ. 3 mA
Number of channels1
Encoder connection1 x A, B: 24 V DC, single-ended connection, EN 61131-2, type 1, “0”: < 5 V DC, “1”: > 11 V DC, typ. 3 mA
Additional inputslatch/gate input, 24 V DC
Counter32 bit
Limit frequency400,000 increments/s (with 4-fold evaluation), corresponding to 100 kHz
Quadrature decoder4-fold evaluation
Special featuresSet counter, lock, save, switch output
Technical dataMulti-function | Digital output
Connection technology1-wire
SpecificationEN 61131-2, type 1, “0”: < 5 V DC, “1”: > 11 V DC, typ. 3 mA
Number of outputsmax. 4
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 2 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Technical dataMulti-function | PWM
Connection technologyPWM output, push-pull outputs
SpecificationEN 61131-2, type 1, “0”: < 5 V DC, “1”: > 11 V DC, typ. 3 mA
Number of outputsmax. 2
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 2 A
Base frequency20 Hz…25 kHz
Duty factor0…100% (pulse duration TON > 750 ns, pause duration TOFF > 500 ns)
Resolution16 bit
Technical dataMulti-function | Analog input
Number of inputs1
Conversion time~ 1 ms
Resolution12 bit (16 bit presentation incl. sign)
Signal typesingle-ended
Internal resistancevoltage input: > 200 kΩ
current input: 33 Ω typ.
Measuring range, nominal-10/0…+10 V | -20/0/+4…+20 mA
Measuring range, technical-10.73…+10.73 V | -21.47…+21.47 mA
Input filter limit frequency1 kHz
Dielectric strengthmax. 30 V (voltage and current measurement)
Special featuresU/I parameterizable, ExtendedRange, standard and compact process image, FIR/IIR filter activatable
Technical dataMulti-function | Analog output
Number of outputs1
Conversion time~ 500 µs
Resolution12 bit (16 bit presentation incl. sign)
Measuring range, nominal-10/0…+10 V | 0/+4…+20 mA
Measuring range, technical-10.73…+10.73 V | 0…+21.47 mA
Loadvoltage output: > 5 kΩ (short-circuit-proof)
current output: < 350 Ω (short-circuit-proof)
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use