DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP6228-0022 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class A, M12

EP6228-0022 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class A, M12

EP6228-0022 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class A, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | L+
2 | n. c.
3 | L-
4 | C/Q
5 | n. c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
EP6228-0022 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class A, M12

EP6228-0022 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class A, M12

From the IO-Link sensor into the cloud

Hannover Messe 2019

From the IO-Link sensor into the cloud

Hannover Messe 2019

The EP6228-0022 IO-Link module enables connection of up to eight IO-Link devices, e.g. IO-Link box modules, actuators, sensors or combinations thereof. A point-to-point connection is used between the box and the device. The box is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus level and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can be done from TwinCAT via ADS or very conveniently via the integrated IO-Link configuration tool.

In the standard setting, the eight IO-Link channels of the EP6228-0022 operate as an 8-channel input module, 24 V DC, which communicates with connected IO-Link devices as required, parameterizes them and, if necessary, changes their operating mode. Each IO-Link port can optionally be used as a pure input or output.

Product status:

regular delivery

Product information

Technical dataEP6228-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Connection methodM12 socket, 5-pin, a-coded
Specification versionIO-Link V1.1, Class A
IO-Link interfaces8
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
IO-Link sensor supply L+24 V DC, 1.4 A per port, ∑ 4.0 A for 8 ports
IO-Link extra power P24
Current consumption from UStyp. 130 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special features
Weightapprox. 250 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use