DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP6224-3002 | EtherCAT Box, 4-channel communication interface, IO-Link, master, Class B, M12

Image similar, may contain optional accessories
EP6224-3002 | EtherCAT Box, 4-channel communication interface, IO-Link, master, Class B, M12

EP6224-3002 | EtherCAT Box, 4-channel communication interface, IO-Link, master, Class B, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
EP6224-3002 | EtherCAT Box, 4-channel communication interface, IO-Link, master, Class B, M12

EP6224-3002 | EtherCAT Box, 4-channel communication interface, IO-Link, master, Class B, M12

The EP6224-3002 IO-Link module enables the connection of up to four IO-Link devices. These can be actuators, sensors or a combination of both. An additional supply voltage is available on the Class B ports for IO-Link devices with higher power requirements. A point-to-point connection is used between the box and the device. The EtherCAT Box is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus levels and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool.

In the standard setting, the EP6224-3022 functions as a 4-channel input module, 24 V DC, which communicates with connected IO-Link devices, parameterizes them and, if necessary, changes their operation mode. Each IO-Link port can also be used optionally as a pure input or output. The slim design also enables use in confined spaces.

 

Special properties:

  • IO-Link V1.1
  • convenient sensor parameterization in TwinCAT
  • additional supply P24
  • very slim design

Product status:

regular delivery

Product information

Technical dataEP6224-3002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Connection methodM12 socket, 5-pin, a-coded
Specification versionIO-Link V1.1, Class B
IO-Link interfaces4
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
IO-Link sensor supply L+24 V DC, 1.4 A per port, ∑ 4.0 A for 4 ports
IO-Link extra power P2424 V DC, 2.0 A per port, ∑ 4.0 A for 4 ports
Current consumption from UStyp. 100 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresIO-Link master, Class B, in slim housing
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use