DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP6090-0000 | EtherCAT Box, display with navigation switch, operating hours counter

Image similar, may contain optional accessories
EP6090-0000 | EtherCAT Box, display with navigation switch, operating hours counter

EP6090-0000 | EtherCAT Box, display with navigation switch, operating hours counter

EtherCAT signal input
EtherCAT signal output
Display
Navigation switch
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
EP6090-0000 | EtherCAT Box, display with navigation switch, operating hours counter

EP6090-0000 | EtherCAT Box, display with navigation switch, operating hours counter

The EP6090-0000 display box has an illuminated, low-reflection LC display with two lines of 16 characters. It can be used, for example, for displaying status messages or diagnostic information. A non-resettable operating hours counter is integrated and can be displayed and also read out via the controller.

Via the user program dynamic and static application-specific texts can be displayed, e.g. “Production counter: (count value)”. If the output text is longer than 16 characters, the box automatically switches to scrolling text mode. Two special characters can be defined via a 5 x 8 pixel matrix.

The statuses of the navigation switch – up, down, left, right and OK – are transmitted to the controller as binary variables and can be used, for example, to control the display.

Product status:

regular delivery

Product information

Technical dataEP6090-0000
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
TechnologyEtherCAT display box
Switch inputsnavigation switch: up, down, left, right, OK
DisplayLC display, 2 x 16 characters (> 16 characters = scrolling text mode), switchable backlight
Special characters2 characters (5 x 8 pixel matrix)
Operating hours counter32 bit overflow after 136 years (no reset possible), secure data storage > 100 years (@15 minutes writing interval), accuracy: ±50 ppm
Time measuring4 x 32 bit second counter (reset possible)
Counter4 x 32 bit counter (reset possible)
Storage intervalmanually/automatically every 15 minutes
Distributed clocks
Current consumption from UStyp. 130 mA + sensor supply
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Weightapprox. 230 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use