DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP6070-0060 | EtherCAT Box, license key for TwinCAT 3.1

Image similar, may contain optional accessories
EP6070-0060 | EtherCAT Box, license key for TwinCAT 3.1

EP6070-0060 | EtherCAT Box, license key for TwinCAT 3.1

EtherCAT signal input
EtherCAT signal output
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
EP6070-0060 | EtherCAT Box, license key for TwinCAT 3.1

EP6070-0060 | EtherCAT Box, license key for TwinCAT 3.1

TwinCAT 3.1 offers an option to manage TwinCAT software licenses directly in distributed systems via the IP67-protected EP6070-0060 EtherCAT Box module. The EP6070-0060 embodies the hardware license key in the modular EtherCAT I/O system. Data transfer takes place via EtherCAT.

The EP6070-0060 license key module is equipped with a local data memory for easy handling of TwinCAT 3.1 licensing. This data memory is used to store the TwinCAT 3.1 license files, is not freely accessible and is managed by TwinCAT 3.1.

Product status:

regular delivery

Product information

Technical dataEP6070-0060
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Task within EtherCAT systemtransfer of license information via EtherCAT
TechnologyEtherCAT license key module
Nominal voltage24 V (-15%/+20%)
Distributed clocks
Current consumption from UStyp. 120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featurestransmission of license information via EtherCAT
Weightapprox. 95 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataEPPxxxx-006x
Dimensions (W x H x D)30 mm x 86 mm x 22 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Ordering information
EP6070-0060EtherCAT Box, license key for TwinCAT 3.1
EP6070-0033EtherCAT Box, license key for TwinCAT 3.1, factory-installed licenses

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use