![EP2534-0002 | EtherCAT Box, 4-channel PWM output, 24 V DC, 2 A, M12, current-controlled](https://multimedia.beckhoff.com/media/ep2534-0002__web_preview.png)
The EP2534-0002 EtherCAT Box regulates the output current by pulse width control of the peripheral voltage on four channels. The current values ranging from 0 to a maximum output current of 2 A are specified by the automation device through a 16-bit value. The sum current of all outputs is limited to 4 A. The output stages are protected against overload. The signal state of the channels is indicated by LEDs. The signal connection is established via screw-type M12 connectors. One channel is available per M12 socket.
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | EP2534-0002 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Number of outputs | 4 |
Output connections | M12 x 1, 5-pin, a-coded |
Load type | inductive > 1 mH |
Max. output current | 2 A per channel, ∑ 4 A |
Short-circuit current | typ. < 4 A |
PWM clock frequency | 30 kHz default |
Distributed clocks | – |
Current consumption from US | typ. 130 mA |
Auxiliary power current | typ. 20 mA + load |
Duty factor | 0…100% (current-controlled) |
Resolution | 10 bit |
Reverse voltage protection | yes |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Special features | 1 output per M12 connector, PWM current controlled |
Weight | approx. 165 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
![](https://multimedia.beckhoff.com/media/EPxxxx-0002__web_dimensions.png)
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use