DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP6228-0022 | EtherCAT P Box, 8-channel communication interface + 8-channel digital input, IO-Link, master, Class A, M12

EPP6228-0022 | EtherCAT P Box, 8-channel communication interface + 8-channel digital input, IO-Link, master, Class A, M12

EPP6228-0022 | EtherCAT P Box, 8-channel communication interface + 8-channel digital input, IO-Link, master, Class A, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | L+
2 | DI
3 | L-
4 | C/Q
5 | NC
Top view 
I/O connection 
Connector assignment 
EPP6228-0022 | EtherCAT P Box, 8-channel communication interface + 8-channel digital input, IO-Link, master, Class A, M12

EPP6228-0022 | EtherCAT P Box, 8-channel communication interface + 8-channel digital input, IO-Link, master, Class A, M12

From the IO-Link sensor into the cloud

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

From the IO-Link sensor into the cloud

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP6228 IO-Link module enables connection of up to eight IO-Link devices. These can be IO-Link box modules, actuators, sensors or combinations of both. Point-to-point connection between the module and the connected device. The EtherCAT P Box is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus level and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool. In addition to the IO-Link channels, the EPP6228 features eight digital inputs on pin 2 of the respective M12 socket.

In the standard setting, the four IO-Link channels of the EPP6228-0022 operate as a 8-channel input module, 24 V DC, which if necessary communicates with connected IO-Link devices, parameterizes them and, if required, changes their operation mode. Each IO-Link port can also optionally be used just as an input or output.

Product status:

regular delivery

Product information

Technical dataEPP6228-0022
ProtocolEtherCAT
Bus interfaceM8 socket, P-coded, shielded
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Number of inputs8 additional digital inputs (each on pin 2)
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Specification versionIO-Link V1.1, Class A
IO-Link interfaces8
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
IO-Link sensor supply L+24 V DC, 1.4 A per port, ∑ 3.0 A for 8 ports
IO-Link extra power P24
Current consumption from UStyp. 100 mA + load
Electrical isolation500 V
Weightapprox. 250 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use