DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP4314-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, differential, M12

EPP4314-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, differential, M12

EPP4314-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, differential, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +24 V DC UP
2 | Input +
3 | GNDP
4 | DI
5 | Output +
Top view 
Connector assignment 
EPP4314-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, differential, M12

EPP4314-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, differential, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP4314-1002 EtherCAT P Box combines two analog inputs, two analog outputs and two digital inputs which can be individually parameterized, so that they process/generate signals either in the ±10 or ±20 mA range. The resolution for the current signals is 16 bit.

The output current is supplied to the process level with a resolution of 16 bit (default), and is electrically isolated. Ground potential for the two output channels is common with the 24 V DC supply. One M12 has one digital type 3 input with 10 µs input filter time and one analog input and one analog output. Since the digital input and analog inputs/outputs are arranged together on one M12 each, complex terminal devices can be controlled with one connection cable. This saves additional costs, cable ducts and installation work.

Product status:

regular delivery

Product information

Technical dataEPP4314-1002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of outputs2
Number of inputs2 x analog, 2 x digital
Input/output connectionsM12 x 1, 5-pin, a-coded
Signal type-20/0/4…+20 mA, parameterizable per channel
Nominal voltage24 V DC (-15%/+20%)
Loadoutput: < 500 Ω
Internal resistanceinput: 85 Ω typ. + diode voltage
Resolution16 bit
Conversion timeinput: ~ 100 µs, output: ~ 40 µs
Measurement error/uncertaintyinput: < 0.3%, output: < 0.1% (each relative to full scale value)
Electrical isolation500 V
Current consumption from US120 mA
Special featurescombi module, current parameterizable per channel
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use